Product groups
Locating pins with flattened ball end Form C, internal thread both sides in blind holes
K0350_C3

Locating pins with flattened ball end Form C, internal thread...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0350_C3 Locating pins with flattened ball end Form C, internal thread both sides in blind holes 241 kB

Drawings

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

Item selection/filter

Order No.MaterialABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
K0350.05022tool steel555652M2,54,5R 1Internal thread both sidesThrough hole on request
K0350.06022tool steel666862M35R 1Internal thread both sidesThrough hole on request
K0350.08022tool steel8881082M36R 2Internal thread both sidesThrough hole on request
K0350.505022stainless steel555652M2,54,5R 1Internal thread both sidesThrough hole on request
K0350.506022stainless steel666862M35R 1Internal thread both sidesThrough hole on request
K0350.508022stainless steel8881082M36R 2Internal thread both sidesThrough hole on request