Product groups
Locating pins with flattened ball end Form C, internal thread both sides in blind holes
K0350_C2

Locating pins with flattened ball end Form C, internal thread...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0350_C2 Locating pins with flattened ball end Form C, internal thread both sides in blind holes 243 kB

Drawings

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJCADAcc.PriceOrder
K0350.10022tool steelC2Internal thread both sidesBlind hole10101013102,5M36R 2,5 on request
K0350.12022tool steelC2Internal thread both sidesBlind hole12121215123M48R 3 on request
K0350.14022tool steelC2Internal thread both sidesBlind hole14141417143,5M48R 3,5 on request
K0350.16022tool steelC2Internal thread both sidesBlind hole16161620164M510R 4 on request
K0350.20022tool steelC2Internal thread both sidesBlind hole20202025205M510R 5 on request
K0350.25022tool steelC2Internal thread both sidesBlind hole25252525256M510R 6 on request
K0350.30022tool steelC2Internal thread both sidesBlind hole30303030308M612R 8 on request
K0350.40022tool steelC2Internal thread both sidesBlind hole404040404010M612R 10 on request
K0350.50022tool steelC2Internal thread both sidesBlind hole505050505012M612R 12 on request
K0350.510022stainless steelC2Internal thread both sidesBlind hole10101013102,5M36R 2,5 on request
K0350.512022stainless steelC2Internal thread both sidesBlind hole12121215123M48R 3 on request
K0350.514022stainless steelC2Internal thread both sidesBlind hole14141417143,5M48R 3,5 on request
K0350.516022stainless steelC2Internal thread both sidesBlind hole16161620164M510R 4 on request
K0350.520022stainless steelC2Internal thread both sidesBlind hole20202025205M510R 5 on request