Product groups
Locating pins with ball end Form B, internal thread both sides in blind holes
K0351_B3

Locating pins with ball end Form B, internal thread both sides...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0351_B3 Locating pins with ball end Form B, internal thread both sides in blind holes 262 kB

Drawings

Locating pins with ball end Form B, internal thread both sides in blind holes

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJCADAcc.PriceOrder
K0351.0602tool steelB3Internal thread both sidesThrough hole646462M2,54,5R 1 on request
K0351.0802tool steelB3Internal thread both sidesThrough hole868682M36R 2 on request
K0351.1002tool steelB3Internal thread both sidesThrough hole107107102,5M36R 2,5 on request
K0351.1202tool steelB3Internal thread both sidesThrough hole128128123M48R 3 on request
K0351.1402tool steelB3Internal thread both sidesThrough hole14101410143,5M48R 3,5 on request
K0351.1602tool steelB3Internal thread both sidesThrough hole16121612164M510R 4 on request
K0351.50602stainless steelB3Internal thread both sidesThrough hole646462M2,54,5R 1 on request
K0351.50802stainless steelB3Internal thread both sidesThrough hole868682M36R 2 on request
K0351.51002stainless steelB3Internal thread both sidesThrough hole107107102,5M36R 2,5 on request
K0351.51202stainless steelB3Internal thread both sidesThrough hole128128123M48R 3 on request
K0351.51402stainless steelB3Internal thread both sidesThrough hole14101410143,5M48R 3,5 on request
K0351.51602stainless steelB3Internal thread both sidesThrough hole16121612164M510R 4 on request