Product groups
Locating pins with ball end Form B, internal thread one side in blind hole
K0351_B1

Locating pins with ball end Form B, internal thread one side in...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0351_B1 Locating pins with ball end Form B, internal thread one side in blind hole 256 kB

Drawings

Locating pins with ball end Form B, internal thread one side in blind hole

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJCADAcc.PriceOrder
K0351.06tool steelB1Internal thread one sideBlind hole646462M2,54,5R 1 on request
K0351.08tool steelB1Internal thread one sideBlind hole868682M36R 2 on request
K0351.10tool steelB1Internal thread one sideBlind hole107107102,5M36R 2,5 on request
K0351.12tool steelB1Internal thread one sideBlind hole128128123M48R 3 on request
K0351.14tool steelB1Internal thread one sideBlind hole14101410143,5M48R 3,5 on request
K0351.16tool steelB1Internal thread one sideBlind hole16121612164M510R 4 on request
K0351.20tool steelB1Internal thread one sideBlind hole20142014205M510R 5 on request
K0351.22tool steelB1Internal thread one sideBlind hole22162216225,5M510R 5,5 on request
K0351.25tool steelB1Internal thread one sideBlind hole25182518256M510R 6 on request
K0351.506stainless steelB1Internal thread one sideBlind hole646462M2,54,5R 1 on request
K0351.508stainless steelB1Internal thread one sideBlind hole868682M36R 2on request
K0351.510stainless steelB1Internal thread one sideBlind hole107107102,5M36R 2,5 on request
K0351.512stainless steelB1Internal thread one sideBlind hole128128123M48R 3 on request
K0351.514stainless steelB1Internal thread one sideBlind hole14101410143,5M48R 3,5 on request
K0351.516stainless steelB1Internal thread one sideBlind hole16121612164M510R 4 on request
K0351.520stainless steelB1Internal thread one sideBlind hole20142014205M510R 5 on request