Product groups
Locating pins with ball end Form B, internal thread both sides in blind holes
K0351_B2

Locating pins with ball end Form B, internal thread both sides...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0351_B2 Locating pins with ball end Form B, internal thread both sides in blind holes 256 kB

Drawings

Locating pins with ball end Form B, internal thread both sides in blind holes

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJCADAcc.PriceOrder
K0351.2002tool steelB2Internal thread both sidesBlind hole20142014205M510R 5 on request
K0351.2202tool steelB2Internal thread both sidesBlind hole22162216225,5M510R 5,5 on request
K0351.2502tool steelB2Internal thread both sidesBlind hole25182518256M510R 6 on request
K0351.52002stainless steelB2Internal thread both sidesBlind hole20142014205M510R 5 on request