HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial, version:Form C tool steel, hardened, black oxide.Note:Grippers and Inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. Grippers transfer very high torque values and above average retaining forces even when applied to hard materials and surface irregularities.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0385_C Round inserts with counterbore, Form C 119 kB

Drawings

Round inserts with counterbore, Form C

Item selection/filter

Order No.FormD2

D4D5L3TCADAcc.PriceOrder
K0385.110108C103,46105 on request
K0385.110128C103,46125 on request
K0385.112108C124,59105,6 on request
K0385.112128C124,59125,6 on request
K0385.116108C165,511106,6 on request
K0385.116128C165,511126,6 on request
K0385.120108C206,611107,6 on request
K0385.120128C206,611127,6 on request
K0385.125108C256,611107,6 on request
K0385.125128C256,611127,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33