- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K2241_AGrippers, tool steel, rectangular with counterbore, Form A... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Grippers and inserts are perfect for use in clamping arms, gripper systems, clamping fixtures, clamping jaws and jaw plates. Grippers can be used to transfer the highest torques and above-average clamping forces, even with hard materials and surface irregularities.Material:Tool steel.Version:Hardened, black oxidised.Accessory:K0929 Side clamp. K0930 Side clamp. K0931 Side clamp with rest pads. K1159 Socket head screws, thread up to head DIN 912. K1160 Socket head screws, low profile head DIN 6912. K0869 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 1 | B | H | H1 | D | D1 | for screws | Serration | X | CAD | Acc. | Price | Order |
|---|
| K2241.12061 | A | serrated | 12 | 6 | 4,06 | 8 | 4,5 | M4 | fine | 2,3x45° |  | | on request | | | K2241.12101 | A | serrated | 12 | 10 | 4,06 | 8 | 4,5 | M4 | fine | 2,3x45° |  | | on request | | | K2241.12121 | A | serrated | 12 | 12 | 4,06 | 8 | 4,5 | M4 | fine | 2,3x45° |  | | on request | | | K2241.16061 | A | serrated | 16 | 6 | 4,2 | 11 | 6,6 | M6 | fine | 3,2x45° |  | | on request | | | K2241.16101 | A | serrated | 16 | 10 | 4,2 | 11 | 6,6 | M6 | fine | 3,2x45° |  | | on request | | | K2241.16121 | A | serrated | 16 | 12 | 4,2 | 11 | 6,6 | M6 | fine | 3,2x45° |  | | on request | | | K2241.20061 | A | serrated | 20 | 6 | 5,08 | 15 | 9 | M8 | fine | 3,2x45° |  | | on request | | | K2241.20101 | A | serrated | 20 | 10 | 5,08 | 15 | 9 | M8 | fine | 3,2x45° |  | | on request | | | K2241.20121 | A | serrated | 20 | 12 | 5,08 | 15 | 9 | M8 | fine | 3,2x45° |  | | on request | | | K2241.25101 | A | serrated | 25 | 10 | 6,6 | 18 | 11 | M10 | fine | 3,2x45° |  | | on request | | | K2241.25121 | A | serrated | 25 | 12 | 6,6 | 18 | 11 | M10 | fine | 3,2x45° |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|