HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Ball pressure screws without head
with fine thread form B
K0382_B

Ball pressure screws without head with fine thread form B

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, grade 10.9
Ball, ball-bearing steel.
Version:Screw black.
Ball hardened and bright.
Note:Surfaces which are not plane and parallel can be firmly clamped or supported with form B with flattened ball because the movable ball can adapt itself up to 9°.

Fine thread enables extremely sensitive alignment of the ball pressure screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0382_B Ball pressure screws without head with fine thread form B 108 kB

Drawings

Ball pressure screws without head
with fine thread form B

Item selection/filter

Order No.FormD1D3L2Ball-ØSWLoad rating
max. kN (static
load only)
CADAcc.PriceOrder
K0382.20810BM8x14,110,35,5410 on request
K0382.20820BM8x14,120,35,5415 on request
K0382.21012BM10x15,612,37520 on request
K0382.21025BM10x15,625,37520 on request
K0382.21216BM12x1,5716,28,5630 on request
K0382.21230BM12x1,5730,28,5630 on request
K0382.21620BM16X1,510,72012860 on request
K0382.21635BM16X1,510,73512860 on request
K0382.22030BM20x1,513,530151090 on request
K0382.22040BM20x1,513,540151090 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33