HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Ball pressure screws without head
with fine thread form A
K0382_A

Ball pressure screws without head with fine thread form A

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, grade 10.9
Ball, ball-bearing steel.
Version:Screw black.
Ball hardened and bright.
Note:Form A with full ball is used when a clean, polished pressure surface is required.

Fine thread enables extremely sensitive alignment of the ball pressure screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0382_A Ball pressure screws without head with fine thread form A 99,1 kB

Drawings

Ball pressure screws without head
with fine thread form A

Item selection/filter

Order No.FormD1L1Ball-ØSWLoad rating
max. kN (static
load only)
CADAcc.PriceOrder
K0382.10810AM8x111,25,5410 on request
K0382.10820AM8x121,25,5415 on request
K0382.11012AM10x113,77520 on request
K0382.11025AM10x126,77520 on request
K0382.11216AM12x1,5188,5630 on request
K0382.11230AM12x1,5328,5630 on request
K0382.11620AM16X1,523,312860 on request
K0382.11635AM16X1,538,312860 on request
K0382.12030AM20x1,534,2151090 on request
K0382.12040AM20x1,544,2151090 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33