HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Ball-end thrust screws with head Form B, with flattened ball
K0380_B

Ball-end thrust screws with head Form B, with flattened ball

go back

Item description/product images

DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0380_B Ball-end thrust screws with head Form B, with flattened ball 164 kB

Drawings

Ball-end thrust screws with head Form B, with flattened ball

Item selection/filter

Order No.FormD1D2D3L2L3L4Ball-ØSWLoad rating
max. kN (static
load only)
CADAcc.PriceOrder
K0380.20410BM471,41042,12,533,5 on request
K0380.20416BM471,41642,12,533,5 on request
K0380.20420BM471,42042,12,533,5 on request
K0380.20512BM58,521252,4344,5 on request
K0380.20516BM58,521652,4344,5 on request
K0380.20520BM58,522052,4344,5 on request
K0380.20620BM6103,22063459 on request
K0380.20630BM6103,23063459 on request
K0380.20640BM6103,240616459 on request
K0380.20820BM8134,52083,55,5615 on request
K0380.20835BM8134,53583,55,5615 on request
K0380.20850BM8134,5508225,5615 on request
K0380.21025BM1016625104,57820 on request
K0380.21040BM1016640104,57820 on request
K0380.21060BM101666010287820 on request
K0380.21230BM12187,2301258,51030 on request
K0380.21250BM12187,2501258,51030 on request
K0380.21280BM12187,28012448,51030 on request
K0380.21640BM162410,740166121460 on request
K0380.21660BM162410,760166121460 on request
K0380.21680BM162410,7801636121460 on request
K0380.220100BM203013,51002048151790 on request
K0380.22050BM203013,550207,5151790 on request
K0380.22080BM203013,5802028151790 on request
K0380.224120BM243615,812024601819120 on request
K0380.22460BM243615,8602491819120 on request
K0380.22490BM243615,89024301819120 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33