HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Ball-end thrust screws with head Form A, with full ball
K0380_A

Ball-end thrust screws with head Form A, with full ball

go back

Item description/product images

DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
Note:Form A with full ball is used when a clean, polished pressure surface is required.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0380_A Ball-end thrust screws with head Form A, with full ball 159 kB

Drawings

Ball-end thrust screws with head Form A, with full ball

Item selection/filter

Order No.FormD1D2L1L3L4Ball-ØSWLoad rating
max. kN (static
load only)
CADAcc.PriceOrder
K0380.10410AM4710,242,12,533,5 on request
K0380.10416AM4716,242,12,533,5 on request
K0380.10420AM4720,242,12,533,5 on request
K0380.10512AM58,512,452,4344,5 on request
K0380.10516AM58,516,452,4344,5 on request
K0380.10520AM58,520,452,4344,5 on request
K0380.10620AM61020,863459 on request
K0380.10630AM61030,863459 on request
K0380.10640AM61040,8616459 on request
K0380.10820AM81321,283,55,5615 on request
K0380.10835AM81336,283,55,5615 on request
K0380.10850AM81351,28225,5615 on request
K0380.11025AM101626,7104,57820 on request
K0380.11040AM101641,7104,57820 on request
K0380.11060AM101661,710287820 on request
K0380.11230AM1218321258,51030 on request
K0380.11250AM1218521258,51030 on request
K0380.11280AM12188212448,51030 on request
K0380.11640AM162443,3166121460 on request
K0380.11660AM162463,3166121460 on request
K0380.11680AM162483,31636121460 on request
K0380.120100AM2030104,22048151790 on request
K0380.12050AM203054,2207,5151790 on request
K0380.12080AM203084,22028151790 on request
K0380.124120AM2436124,724601819120 on request
K0380.12460AM243664,72491819120 on request
K0380.12490AM243694,724301819120 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33