- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Self-aligning pads, thrust screws
- K0282
Self-aligning pads
- K0302
Self-aligning pads swivel angle 12°
- K0283
Self-aligning pads swivel angle 14° and 20°
- K0284
Self-aligning pads with o-ring
- K0285
Self-aligning pads with o-ring and exchangeable inserts
- K0286
Self-aligning pads self-righting
- K1164
Self-aligning pads self-righting
- K0287
Self-aligning pads with locknut
- K0288
Self-aligning pads external thread, with O-ring
- K0288_C
Self-aligning pads, external thread, with O-ring, Form C, flattened steel ball smooth
- K0288_F
Self-aligning pads, external thread, with O-ring, Form F, flattened ball with diamond grip
- K0288_K
Self-aligning pads, external thread, with O-ring, Form K, flattened POM ball smooth
- K0288_O
Self-aligning pads, external thread, with O-ring, Form O, stainless steel ball with diamond impregnated face
- K0288_P
Self-aligning pads, external thread, with O-ring, Form P, stainless steel ball with polyurethane face
- K0289
Self-aligning pads adjustable, with O-ring and exchangeable inserts
- K0290
Self-aligning pads adjustable, with O-ring and hexagon socket
- K0291
Self-aligning pads adjustable, with O-ring, exchangeable inserts and hexagon socket
- K0381
Ball-end thrust screws with head stainless steel
- K0380
Ball-end thrust screws with head
- K0380
Ball-end thrust screws with head
- K0384
Ball-end thrust screws without head stainless steel with flattened ball
- K0383
Ball-end thrust screws without head with flattened ball
- K1913
Ball-end thrust screws without head short version
- K0384
Ball-end thrust screws without head stainless steel with flattened ball and rotation lock
- K0383
Ball-end thrust screws without head with flattened ball and rotation lock
- K0382
Ball-end thrust screws without head with fine thread
- K0384
Ball-end thrust screws without head stainless steel with full ball
- K0383
Ball-end thrust screws without head with full ball
- K0666
Ball-end thrust screws without head with full ball, with thread lock
- K0666
Ball-end thrust screws without head with flattened ball, with thread lock
- K0389
Thrust screws
- K0667
Thrust screws stainless steel
- K0668
Thrust screw with thread lock
- K0403
Thrust screws with rounded half-dog point
- K0272
Thrust screws with point
- Grippers
- Locating pins, rest pads
- Height-adjustable elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0288_CSelf-aligning pads, external thread, with O-ring, Form C,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body carbon steel. Ball tool steel.Version:Body tempered. Ball hardened, black oxidised.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They can also be used as stops, supports and thrust pads in fixtures and toolmaking. Ball secured against rotation.Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | B | D2 | D3 | H | H1 | E | SW | Ball-Ø | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0288.106X012 | C | 12 | M6 | 6 | 9,5 | 1,5 | 11,5 | 10 | 7 | 9 | | | on request | | K0288.106X025 | C | 25 | M6 | 6 | 9,5 | 1,5 | 11,5 | 10 | 7 | 9 | | | on request | | K0288.106X040 | C | 40 | M6 | 6 | 9,5 | 1,5 | 11,5 | 10 | 7 | 9 | | | on request | | K0288.108X012 | C | 12 | M8 | 8,5 | 13 | 1,5 | 15 | 13 | 10 | 15 | | | on request | | K0288.108X025 | C | 25 | M8 | 8,5 | 13 | 1,5 | 15 | 13 | 10 | 15 | | | on request | | K0288.108X040 | C | 40 | M8 | 8,5 | 13 | 1,5 | 15 | 13 | 10 | 15 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|