Product groups
Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face
K0290_P

Self-aligning pads, adjustable with O-ring and hexagon socket,...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball stainless steel with polyurethane surface.
Version:Body tempered and black oxidised.
Ball polyurethane, hardness Shore 60.
Note:The self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0290_P Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face 161 kB

Drawings

Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face

Item selection/filter

Order No.

Form

BD2D3H1SW1Ball-ØCADAcc.PriceOrder
K0290.610X028P25M1083,555 on request
K0290.610X038P35M1083,555 on request
K0290.610X053P50M1083,555 on request
K0290.612X029P25M1210467 on request
K0290.612X039P35M1210467 on request
K0290.612X054P50M1210467 on request
K0290.616X030P25M16135810 on request
K0290.616X040P35M16135810 on request
K0290.616X055P50M16135810 on request
K0290.620X035P30M201651013 on request
K0290.620X055P50M201651013 on request
K0290.620X075P70M201651013 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33