HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth
K0290_K

Self-aligning pads, adjustable, with O-ring and hexagon socket...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball Form K POM.
Version:Body tempered.
POM ball white.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0290_K Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth 184 kB

Drawings

Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth

Item selection/filter

Order No.FormD1D2LSW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0290.712X025KM12625672 on request
K0290.712X035KM12635672 on request
K0290.712X050KM12650672 on request
K0290.716X025KM168,5258104 on request
K0290.716X035KM168,5358104 on request
K0290.716X050KM168,5508104 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33