- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- K0201
Finger grips, aluminium round
- K1799
Finger grips, steel round
- K1793
Finger grips, stainless steel round
- K2292
Finger grips, plastic, round
- K0244
Pull handles, plastic, angled
- K0196
Pull handles arched, plastic
- K1060
Pull handles, plastic, metal detectable
- K1528
Tubular handles, plastic with plastic grip legs
- K1060
Pull handles, high temperature resistant plastic, mounted from rear
- K1060
Pull handles biopolymer
- K0237
Pull handles, plastic, fastened from one side
- K1217
Pull handles arched, plastic U-profile with slotted hole
- K0191
Pull handles, plastic, narrow, slanted both sides
- K0190
Pull handles, high temperature resistant plastic, mounted from front or rear
- K0190
Pull handles biopolymer
- K1060
Pull handles, plastic, mounted from the front or rear
- K0192
Pull handles
- K0190
Pull handles, plastic, antistatic
- K0242
Recessed handles, plastic, screw-on
- K0193
Pull handles arch
- K0190
Pull handles antibacterial
- K1087
Pull handles
- K0197
Pull handles, plastic, oblique
- K0241
Pull handles, plastic, fold-down
- K0171
Pull handles, plastic, slanted both sides, with soft inner face
- K0194
Pull handles arched, U-profile
- K1877
Pull handles, plastic with soft grip
- K1060
Pull handles, plastic, optically detectable
- K0244
Plastic end cap for angled pull handles
- K0200
Pull handles, plastic, slanted both sides
- K1458
Pull handles, oval plastic
- K0187
Pull handles, plastic, round, slanted one side
- K0188
Pull handles, plastic, round, slanted both sides
- K1527
Pull handles, plastic, with electronic switch function and one push button
- K1529
Tubular handles, plastic, with electronic switch function and one push button
- K1530
Tubular handles, plastic, with electronic switch function and two push buttons
- K1074
Pull handles, rectangular plastic
- K0189
Pull handles, plastic, narrow
- K1092
Pull handles
- K0190
Pull handles, plastic, mounted from front or rear
- K1077
Recessed handles, plastic
- K1078
Recessed handles, plastic
- K1306
Recessed handles, plastic, clip-in
- K1079
Recessed handles, plastic, screw-on
- K0195
Pull handles, aluminium, semi-matt anodised, mounted from the rear
- K1641
Pull handles, painted aluminium, mounted from the front or rear
- K0199
Pull handles, aluminium, slanted both sides
- K0201
Pull handles, aluminium, round
- K0201
End washers, aluminium, flat for round pull handles
- K0202
Pull handles, anodised aluminium, oval profile 12x8, mounted from the rear
- K0203
Pull handles, steel, round, grip with plastic sleeve
- K0204
Pull handles, powder coated or anodised aluminium, oval profile, mounted from the front
- K0204
Pull handles, oval aluminium with outer hole
- K0204
Pull handles, oval aluminium, detachable
- K1634
Pull handle, oval aluminium, oblique
- K0205
Pull handles, anodised aluminium, oval profile 20x10, mounted from the rear
- K0213
Pull handles, aluminium, narrow
- K1091
Pull handles, oval aluminium
- K1075
Pull handles, square aluminium
- K0219
Pull handles, anodised aluminium, rounded angled, round profile Ø10, mounted from the rear
- K0229
Pull handles, anodised aluminium, rounded angled, round profile Ø16 and 18, mounted from the rear
- K0229
End washers, aluminium, conical for round pull handles
- K0216
Pull handles, aluminium with plastic grip legs, mounted from front
- K0217
Pull handles, aluminium with plastic grip legs and ribbed grip, mounted from the rear
- K1127
Pull handles, aluminium with plastic grip legs and caps, mounted from front
- K1128
Pull handles, aluminium with plastic grip legs, mounted from rear
- K0228
Pull handles, square aluminium
- K0795
Tubular handles, round aluminium
- K0796
Tubular handles, oval aluminium
- K1018
Tubular handles, aluminium, adjustable
- K1849
Tubular handles, aluminium or stainless steel with plastic grip legs
- K0210
Tubular handles, aluminium, with wide plastic grip legs slanted both sides, 20 mm round profile, mounted from the front
- K0211
Tubular handles, aluminium, with plastic grip legs, oval profile 35x25 mm, mounted from the rear
- K0212
Tubular handles, aluminium with plastic grip legs, oblique
- K0221
Tubular handles aluminium, with narrow plastic grip legs slanted both sides, 20 mm round profile, mounted from the front
- K0222
Tubular handles, aluminium or stainless steel with plastic grip legs and slanted both sides
- K0223
Tubular handles, aluminium, with plastic grip legs, 20 and 30 mm round profile, mounted from the front
- K0224
Tubular handles, aluminium with plastic tube holders
- K1445
Tubular handles Bighand, aluminium with plastic grip legs
- K0131
Tubular handles, aluminium with aluminium grip legs
- K0132
Tubular handles, aluminium, angled with aluminium grip legs
- K0235
Tubular handles, aluminium, angled with plastic grip legs
- K0236
Tubular handles, aluminium, with plastic grip legs, 12 mm round profile, mounted from the rear
- K0220
Tubular handles, aluminium, angled 90° with plastic grip legs
- K0209
Tubular handles, aluminium with powder coated grip legs
- K0232
Ledge handles, aluminium, ribbed
- K0130
Ledge handles, aluminium with end caps
- K0234
Ledge handles, aluminium
- K0238
Recessed handles, aluminium
- K0239
Recessed handle, aluminium, fold-down
- K0240
Recessed handles, aluminium, fold-down with finger depression, latching or auto-return
- K1795
Recessed handles, aluminium, fold-down, latching or auto-return
- K1642
Pull handles, stainless steel
- K0198
Pull handles, stainless steel, slanted both sides
- K1793
Pull handles, stainless steel 1.4404, polished or abrasive blasted round profile, mounted from the rear
- K1823
End washers, stainless steel
- K1962
Pull handles, stainless steel with seal washer in Hygienic DESIGN
- K0206
Pull handles, stainless steel 1.4404, vibratory ground round profile, mounted from the rear
- K0208
Pull handles, stainless steel 1.4404, polished oval profile, mounted from the rear
- K1086
Pull handles stainless steel, oval
- K1635
Pull handles, stainless steel, oval oblique
- K0215
Pull handles, round stainless steel with wide washers
- K0218
Pull handles, round steel or stainless steel, fold-down
- K0225
Tubular handles, stainless steel with aluminium tube holders
- K0226
Tubular handles, stainless steel with plastic grip legs
- K0227
Tubular handles, stainless steel with investment cast grip legs
- K0652
Tubular handles, stainless steel with investment cast grip legs
- K0233
Ledge handles, stainless steel
- K0243
Recessed handles, stainless steel, fold-down, round and rectangular style
- K1305
Recessed handles, stainless steel, fold-down, rectangular style
- K1369
Fold-down handles, stainless steel, DIN 3136
- K2097
Grip, steel with locking unit
- K0186
Pull handles, round cast iron
- K0207
Pull handles, round steel, angled
- K1799
Pull handles, high-gloss chromed steel round profile, mounted from the rear
- K0214
Pull handles, round steel, high-gloss chromed
- K0230
Pull handles, round profile steel, matt chromed or powder coated, mounted from the rear
- K0781
Tubular handles, carbon with stainless steel grip legs
- K0782
Tubular handles, carbon with stainless steel grip legs
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, positioning elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K0223Tubular handles, aluminium, with plastic grip legs, 20 and 30 mm... |
go back |
|
|
DescriptionMaterial:Grip aluminium EN AW-6060. Legs glass-bead reinforced polyamide.Version:Grip natural colour anodised or with black serrated plastic cover.Note:The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating. Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.Assembly:From the front.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Tubular handles, aluminium, with plastic grip legs, 20 mm round profile, Form A |
More information |
| Order No. | Main colour | Form | A | B | D | H | L | Load capacity N | CAD | Acc. | Price | Order |
|---|
| K0223.150203 | natural | A | 150 | 32 | M5x20 | 55,5 | 184 | 1000 |  | | on request | | | K0223.200203 | natural | A | 200 | 32 | M5x20 | 55,5 | 234 | 1000 |  | | on request | | | K0223.300203 | natural | A | 300 | 32 | M5x20 | 55,5 | 334 | 1000 |  | | on request | | | K0223.400203 | natural | A | 400 | 32 | M5x20 | 55,5 | 434 | 1000 |  | | on request | | | K0223.500203 | natural | A | 500 | 32 | M5x20 | 55,5 | 534 | 1000 |  | | on request | | | K0223.150202 | black | A | 150 | 32 | M5x20 | 55,5 | 184 | 1000 |  | | on request | | | K0223.200202 | black | A | 200 | 32 | M5x20 | 55,5 | 234 | 1000 |  | | on request | | | K0223.300202 | black | A | 300 | 32 | M5x20 | 55,5 | 334 | 1000 |  | | on request | | | K0223.400202 | black | A | 400 | 32 | M5x20 | 55,5 | 434 | 1000 |  | | on request | | | K0223.500202 | black | A | 500 | 32 | M5x20 | 55,5 | 534 | 1000 |  | | on request | |
|
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|