HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Tray handle in aluminium profile, end caps polyamide;
form B: mounting by 2 countersunk screws, steel
Version:Handle glass-bead blasted, satin finish and black anodized or natural colour anodized.
Rubber profile black.
Fastening screws galvanized.
Note:The Tray Handles form B can be mounted from outside with 2 countersunk screws.

Two cross-slots offset by 90° for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now, depending on which type is being used, push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0238_B Pull handles recessed, Form B 153 kB

Drawings

Pull handles recessed, Form B

Item selection/filter

Order No.Main
colour
FormLMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0238.10021black anodizedB100104 x 73500 on request
K0238.10023natural anodizedB100104 x 73500 on request
K0238.11821black anodizedB118122 x 73500 on request
K0238.11823natural anodizedB118122 x 73500 on request
K0238.16721black anodizedB167171 x 73500 on request
K0238.16723natural anodizedB167171 x 73500 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33