HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Pull handles recessed fold-out, Form A
K0239_A

Pull handles recessed fold-out, Form A

go back

Item description/product images

DescriptionMaterial:Tray and folding handle in aluminium profile, end caps polyamide; form A: mounting by rubber insertVersion:Tray and grip glass-bead blasted, satin finish and black anodized or natural colour anodized.
Rubber profile black.
Fastening screws galvanized
Note:Profile Folding Handles form A can be fitted without screw mounting with 2 soft plastic profiles with sheet strengths of 1-2.5 mm.

Two cross-slots for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0239_A Recessed handles fold-down, Form A 160 kB

Drawings

Pull handles recessed fold-out, Form A

Item selection/filter

Order No.Main
colour
FormLMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0239.10011black anodizedA100107 x 73500 on request
K0239.11811black anodizedA118125 x 73500 on request
K0239.16711black anodizedA167174 x 73500 on request
K0239.10013natural anodizedA100107 x 73500 on request
K0239.11813natural anodizedA118125 x 73500 on request
K0239.16713natural anodizedA167174 x 73500 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33