HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Profile aluminium vibration ground, matt-finished and natural colour or black anodized.Note:All-purpose profile handles. Form A can also be used as excellent edge protection.Assembly:From the rear.On request:Any other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0232_A Ledge handles, Form A 118 kB

Drawings

Ledge handles, Form A

Item selection/filter

Order No.Main
colour
FormA

LLoad
capacity
N
CADAcc.PriceOrder
K0232.10301natural anodizedA3045200 on request
K0232.10302black anodizedA3045200 on request
K0232.10451natural anodizedA4560200 on request
K0232.10452black anodizedA4560200 on request
K0232.10701natural anodizedA7085200 on request
K0232.10702black anodizedA7085200 on request
K0232.10901natural anodizedA90105200 on request
K0232.10902black anodizedA90105200 on request
K0232.11051natural anodizedA105120200 on request
K0232.11052black anodizedA105120200 on request
K0232.11201natural anodizedA120135200 on request
K0232.11202black anodizedA120135200 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33