- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
DescriptionMaterial:Thermoplastic. Bushing brass.Version:Handle and cap black.Assembly:Form A from the rear. Form B from the front.On request:Other handle or cap colours. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | A | B | B1 | D | H | L | L1 | S | T2 | Load capacity N | CAD | Acc. | Price | Order |
---|
K0189.109406 | A | 93,5 | 26 | 17 | M6 | 35 | 119,5 | 67,5 | 5,8 | 15,5 | 320 |  | | on request | | K0189.111706 | A | 117 | 29 | 19 | M6 | 40 | 145 | 89 | 6,4 | 15,5 | 320 |  | | on request | | K0189.111708 | A | 117 | 29 | 19 | M8 | 40 | 145 | 89 | 6,4 | 16 | 870 |  | | on request | | K0189.113206 | A | 132 | 31 | 20 | M6 | 45 | 163 | 101 | 6,7 | 15,5 | 320 |  | | on request | | K0189.113208 | A | 132 | 31 | 20 | M8 | 45 | 163 | 101 | 6,7 | 16 | 870 |  | | on request | | K0189.117910 | A | 179 | 35 | 22 | M10 | 50 | 213 | 145 | 7,1 | 22 | 1200 |  | | on request | |
|
Order No. | Form | A | B | B1 | D | D1 | H | L | L1 | S | T | T1 | Load capacity N | CAD | Acc. | Price | Order |
---|
K0189.209406 | B | 93,5 | 26 | 17 | 6,8 | 12 | 35 | 119,5 | 67,5 | 5,8 | 4,5 | 19 | 500 |  | | on request | | K0189.211708 | B | 117 | 29 | 19 | 8,5 | 13,5 | 40 | 145 | 89 | 6,4 | 8 | 23 | 950 |  | | on request | | K0189.213208 | B | 132 | 31 | 20 | 8,5 | 13,5 | 45 | 163 | 101 | 6,7 | 8 | 22 | 950 |  | | on request | | K0189.217908 | B | 179 | 35 | 22 | 8,5 | 13,5 | 50 | 213 | 145 | 7,1 | 12 | 22 | 950 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|