HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Spring plungers with end position feedback
K0656

Spring plungers with end position feedback

go back

Item description/product images

DescriptionMaterial:Sleeve, thrust pin and spring steel.
Inductive proximity switch.
Version:Black oxidised.
Thrust pin hardened.
Note:An electrical control signal can be sent via the built-in end switch.
Voltage: U = 10 – 30 V DC
Current: I max. = 200 mA
Temperature range: -25 °C – +70 °C
Protection class: IP 67
Safety:Spring plungers with end position feedback are not suitable for personal protection.Drawing reference:
3) cable Ø 3.5 mm; length ca. 2 m
4) LED-indicator

BN = brown
BK = black
BU = blue

Example of position feedback:
Pos. 1: slide engaged
Pos. 2: slide disengaged
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0656 Spring plungers with end position feedback 142 kB

Drawings

Spring plungers with end position feedback

Item selection/filter

Order No.

Type DD1LHH1Switching contact
from stroke H1
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0656.5061normally closedM62,727321,2 - 1,6720 on request
K0656.5081normally closedM8429321,2 - 1,81530 on request
K0656.5101normally closedM104,536432,2 - 2,82644 on request
K0656.5062normally openM62,727321,2 - 1,6720 on request
K0656.5082normally openM8429321,2 - 1,81530 on request
K0656.5102normally openM104,536432,2 - 2,82644 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33