HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Ball lock pinswith L-grip, self-locking
K0642

Ball lock pins with L-grip, self-locking

go back

Item description/product images

DescriptionMaterial:Pin 1.4542 stainless steel.
Grip die-cast aluminium EN-AC 46000.
Push button aluminium EN-AW 2024 T4.
Balls 1.4125 stainless steel.
Spring stainless steel wire.
Version:All stainless steel parts passivated.
Pin hardened to min. 40 HRC.
Grip black anodised.
Push button blue anodised.
Balls hardened to 58 +4 HRC.
Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces. The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection. The ball lock pins can be provided with a retaining cable if required.

The hardened, high-tensile stainless steel pin permits extreme loads with low wear.

Shear force double-shear (F) = S · τ aB max.
Accessory:Safety spiral cable K0367.10200
Retaining cable with loop K0367. .....
Key ring K0367.15/19/23
Bushing for ball lock pins K0724....
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0642 Ball lock pinswith L-grip, self-locking 157 kB

Drawings

Ball lock pinswith L-grip, self-locking

Item selection/filter

Order No.BD1D2D3D4LL1L2L3Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0642.1440501046,755,5411,95,810630,719,3524,4  on request
K0642.1440501546,755,5411,95,815630,719,3524,4  on request
K0642.1440502046,755,5411,95,820630,719,3524,4  on request
K0642.1440502546,755,5411,95,825630,719,3524,4  on request
K0642.1440503046,755,5411,95,830630,719,3524,4  on request
K0642.1440503546,755,5411,95,835630,719,3524,4  on request
K0642.1440504046,755,5411,95,840630,719,3524,4  on request
K0642.1440505046,755,5411,95,850630,719,3524,4  on request
K0642.1440506046,755,5411,95,860630,719,3524,4  on request
K0642.1440507046,755,5411,95,870630,719,3524,4  on request
K0642.1440601046,766,9911,95,810730,719,3635,64  on request
K0642.1440601546,766,9911,95,815730,719,3635,64  on request
K0642.1440602046,766,9911,95,820730,719,3635,64  on request
K0642.1440602546,766,9911,95,825730,719,3635,64  on request
K0642.1440603046,766,9911,95,830730,719,3635,64  on request
K0642.1440603546,766,9911,95,835730,719,3635,64  on request
K0642.1440604046,766,9911,95,840730,719,3635,64  on request
K0642.1440605046,766,9911,95,850730,719,3635,64  on request
K0642.1440606046,766,9911,95,860730,719,3635,64  on request
K0642.1440607046,766,9911,95,870730,719,3635,64  on request
K0642.1440608046,766,9911,95,880730,719,3635,64  on request
K0642.1440801046,789,4211,95,810830,719,3863,8  on request
K0642.1440801546,789,4211,95,815830,719,3863,8  on request
K0642.1440802046,789,4211,95,820830,719,3863,8  on request
K0642.1440802546,789,4211,95,825830,719,3863,8  on request
K0642.1440803046,789,4211,95,830830,719,3863,8  on request
K0642.1440803546,789,4211,95,835830,719,3863,8  on request
K0642.1440804046,789,4211,95,840830,719,3863,8  on request
K0642.1440805046,789,4211,95,850830,719,3863,8  on request
K0642.1440806046,789,4211,95,860830,719,3863,8  on request
K0642.1440807046,789,4211,95,870830,719,3863,8  on request
K0642.1440808046,789,4211,95,880830,719,3863,8  on request
K0642.1511001554,11011,8614,27,415934,822,110100,1  on request
K0642.1511002054,11011,8614,27,420934,822,110100,1  on request
K0642.1511002554,11011,8614,27,425934,822,110100,1  on request
K0642.1511003054,11011,8614,27,430934,822,110100,1  on request
K0642.1511003554,11011,8614,27,435934,822,110100,1  on request
K0642.1511004054,11011,8614,27,440934,822,110100,1  on request
K0642.1511005054,11011,8614,27,450934,822,110100,1  on request
K0642.1511006054,11011,8614,27,460934,822,110100,1  on request
K0642.1511007054,11011,8614,27,470934,822,110100,1  on request
K0642.1511008054,11011,8614,27,480934,822,110100,1  on request
K0642.1511009054,11011,8614,27,490934,822,110100,1  on request
K0642.1511010054,11011,8614,27,4100934,822,110100,1  on request
K0642.1571202060,21214,4518,310,7201040,625,412144,06  on request
K0642.1571202560,21214,4518,310,7251040,625,412144,06  on request
K0642.1571203060,21214,4518,310,7301040,625,412144,06  on request
K0642.1571203560,21214,4518,310,7351040,625,412144,06  on request
K0642.1571204060,21214,4518,310,7401040,625,412144,06  on request
K0642.1571205060,21214,4518,310,7501040,625,412144,06  on request
K0642.1571206060,21214,4518,310,7601040,625,412144,06  on request
K0642.1571207060,21214,4518,310,7701040,625,412144,06  on request
K0642.1571208060,21214,4518,310,7801040,625,412144,06  on request
K0642.1571209060,21214,4518,310,7901040,625,412144,06  on request
K0642.1571210060,21214,4518,310,71001040,625,412144,06  on request
K0642.1681602568,3161923,913,725144528,216257,18  on request
K0642.1681603068,3161923,913,730144528,216257,18  on request
K0642.1681603568,3161923,913,735144528,216257,18  on request
K0642.1681604068,3161923,913,740144528,216257,18  on request
K0642.1681605068,3161923,913,750144528,216257,18  on request
K0642.1681606068,3161923,913,760144528,216257,18  on request
K0642.1681607068,3161923,913,770144528,216257,18  on request
K0642.1681608068,3161923,913,780144528,216257,18  on request
K0642.1681609068,3161923,913,790144528,216257,18  on request
K0642.1681610068,3161923,913,7100144528,216257,18  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33