HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Ball lock pinswith mushroom knob, self-locking, stainless steel
K0641

Ball lock pins with mushroom knob, self-locking, stainless steel

go back

Item description/product images

DescriptionMaterial:Pin stainless steel 1.4542.
Mushroom knob and push button stainless steel 1.4305.
Balls stainless steel 1.4125.
Compression spring stainless steel.
Version:All stainless steel parts passivated.
Pin hardened to min. 40 HRC.
Balls hardened to 58 +4 HRC.
Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces. The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection. An option for connecting a retaining cable is provided.

Shearing force double shear (F) = S · τ aB max.
Accessory:Safety spiral cable K0367.10200
Retaining cable with loop K0367. .....
Key ring K0367.15/19/23
Bushing for ball lock pins K0724....
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0641 Ball lock pinswith mushroom knob, self-locking, stainless steel 179 kB

Drawings

Ball lock pinswith mushroom knob, self-locking, stainless steel

Item selection/filter

Order No.DD1D2D3D4LL1L2L3Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0641.0210501020,655,5411,95,810623,416524,4  on request
K0641.0210501520,655,5411,95,815623,416524,4  on request
K0641.0210502020,655,5411,95,820623,416524,4  on request
K0641.0210502520,655,5411,95,825623,416524,4  on request
K0641.0210503020,655,5411,95,830623,416524,4  on request
K0641.0210503520,655,5411,95,835623,416524,4  on request
K0641.0210504020,655,5411,95,840623,416524,4  on request
K0641.0210505020,655,5411,95,850623,416524,4  on request
K0641.0210506020,655,5411,95,860623,416524,4  on request
K0641.0210507020,655,5411,95,870623,416524,4  on request
K0641.0210601020,666,9911,95,810723,416635,64  on request
K0641.0210601520,666,9911,95,815723,416635,64  on request
K0641.0210602020,666,9911,95,820723,416635,64  on request
K0641.0210602520,666,9911,95,825723,416635,64  on request
K0641.0210603020,666,9911,95,830723,416635,64  on request
K0641.0210603520,666,9911,95,835723,416635,64  on request
K0641.0210604020,666,9911,95,840723,416635,64  on request
K0641.0210605020,666,9911,95,850723,416635,64  on request
K0641.0210606020,666,9911,95,860723,416635,64  on request
K0641.0210607020,666,9911,95,870723,416635,64  on request
K0641.0210608020,666,9911,95,880723,416635,64  on request
K0641.0210801020,689,4211,95,810823,416863,8  on request
K0641.0210801520,689,4211,95,815823,416863,8  on request
K0641.0210802020,689,4211,95,820823,416863,8  on request
K0641.0210802520,689,4211,95,825823,416863,8  on request
K0641.0210803020,689,4211,95,830823,416863,8  on request
K0641.0210803520,689,4211,95,835823,416863,8  on request
K0641.0210804020,689,4211,95,840823,416863,8  on request
K0641.0210805020,689,4211,95,850823,416863,8  on request
K0641.0210806020,689,4211,95,860823,416863,8  on request
K0641.0210807020,689,4211,95,870823,416863,8  on request
K0641.0210808020,689,4211,95,880823,416863,8  on request
K0641.0251001525,41011,8614,27,415925,717,810100,1  on request
K0641.0251002025,41011,8614,27,420925,717,810100,1  on request
K0641.0251002525,41011,8614,27,425925,717,810100,1  on request
K0641.0251003025,41011,8614,27,430925,717,810100,1  on request
K0641.0251003525,41011,8614,27,435925,717,810100,1  on request
K0641.0251004025,41011,8614,27,440925,717,810100,1  on request
K0641.0251005025,41011,8614,27,450925,717,810100,1  on request
K0641.0251006025,41011,8614,27,460925,717,810100,1  on request
K0641.0251007025,41011,8614,27,470925,717,810100,1  on request
K0641.0251008025,41011,8614,27,480925,717,810100,1  on request
K0641.0251009025,41011,8614,27,490925,717,810100,1  on request
K0641.0251010025,41011,8614,27,4100925,717,810100,1  on request
K0641.0351202034,71214,4518,310,7201032,321,612144,06  on request
K0641.0351202534,71214,4518,310,7251032,321,612144,06  on request
K0641.0351203034,71214,4518,310,7301032,321,612144,06  on request
K0641.0351203534,71214,4518,310,7351032,321,612144,06  on request
K0641.0351204034,71214,4518,310,7401032,321,612144,06  on request
K0641.0351205034,71214,4518,310,7501032,321,612144,06  on request
K0641.0351206034,71214,4518,310,7601032,321,612144,06  on request
K0641.0351207034,71214,4518,310,7701032,321,612144,06  on request
K0641.0351208034,71214,4518,310,7801032,321,612144,06  on request
K0641.0351209034,71214,4518,310,7901032,321,612144,06  on request
K0641.0351210034,71214,4518,310,71001032,321,612144,06  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33