HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Grip and push button thermoplastic.
Metal parts stainless steel.
Version:Grip black.
Push button traffic red.
Steel parts bright.
Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Form A is suitable for applications where high demands and precision are required.

Shearing force double shear (F) = S · τ aB max.
Features:Form A:
Pin ground, metal collar, high axial pull-out force
Form B:
Pin h9, plastic collar, low axial pull-out force
Accessory:Safety spiral cable K0367.10200
Retaining cable with loop K0367. .....
Key ring K0367.15/19/23
Bushes for ball lock pins K0724....
Drawing reference:
1) Metal collar
2) Plastic collar
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0363 Ball lock pinsself-locking 175 kB

Drawings (total overview)

Ball lock pinsself-locking

Ball lock pins, self-locking, form A, metal collar

More information

Drawings

Ball lock pins, self-locking, form A, metal collar

Item selection/filter

Order No.FormDD1D2D3LL1L2Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0363.3805010A3855,51610632,5515  on request
K0363.3805015A3855,51615632,5515  on request
K0363.3805020A3855,51620632,5515  on request
K0363.3805025A3855,51625632,5515  on request
K0363.3805030A3855,51630632,5515  on request
K0363.3806010A3866,851610732,5622  on request
K0363.3806015A3866,851615732,5622  on request
K0363.3806020A3866,851620732,5622  on request
K0363.3806025A3866,851625732,5622  on request
K0363.3806030A3866,851630732,5622  on request
K0363.3806035A3866,851635732,5622  on request
K0363.3806040A3866,851640732,5622  on request
K0363.3806045A3866,851645732,5622  on request
K0363.3806050A3866,851650732,5622  on request
K0363.3808020A3889,51620832,5838  on request
K0363.3808025A3889,51625832,5838  on request
K0363.3808030A3889,51630832,5838  on request
K0363.3808035A3889,51635832,5838  on request
K0363.3808040A3889,51640832,5838  on request
K0363.3808045A3889,51645832,5838  on request
K0363.3808050A3889,51650832,5838  on request
K0363.4710020A47101223209401060  on request
K0363.4710025A47101223259401060  on request
K0363.4710030A47101223309401060  on request
K0363.4710035A47101223359401060  on request
K0363.4710040A47101223409401060  on request
K0363.4710045A47101223459401060  on request
K0363.4710050A47101223509401060  on request
K0363.4710060A47101223609401060  on request
K0363.4712025A471214,5232510401286  on request
K0363.4712030A471214,5233010401286  on request
K0363.4712035A471214,5233510401286  on request
K0363.4712040A471214,5234010401286  on request
K0363.4712045A471214,5234510401286  on request
K0363.4712050A471214,5235010401286  on request
K0363.4712060A471214,5236010401286  on request
K0363.4712070A471214,5237010401286  on request
K0363.4712080A471214,5238010401286  on request
K0363.4716030A4716192330134016153  on request
K0363.4716035A4716192335134016153  on request
K0363.4716040A4716192340134016153  on request
K0363.4716045A4716192345134016153  on request
K0363.4716050A4716192350134016153  on request
K0363.4716060A4716192360134016153  on request
K0363.4716070A4716192370134016153  on request
K0363.4716080A4716192380134016153  on request

Ball lock pins, self-locking, form B, plastic collar

More information

Drawings

Ball lock pins, self-locking, form B, plastic collar

Item selection/filter

Order No.FormDD1D2D3LL1L2Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0363.13805015B3855,516155,933515  on request
K0363.13805020B3855,516205,933515  on request
K0363.13805025B3855,516255,933515  on request
K0363.13805030B3855,516305,933515  on request
K0363.13806030B3866,8516306,833622  on request
K0363.13806040B3866,8516406,833622  on request
K0363.13806050B3866,8516506,833622  on request
K0363.13808030B3889,516307,833838  on request
K0363.13808040B3889,516407,833838  on request
K0363.13808050B3889,516507,833838  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33