- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- K2047
Indexing plungers steel or stainless steel with plastic eyelet grip
- K1502
Indexing plungers, stainless steel with plastic mushroom grip and remote actuation
- K2023
Wire cables with end piece
- K2024
Traction sleeves with inner tube
- K2025
End sleeves
- K2026
Setscrews
- K2027
Screw nipples locked with grub screw
- K1584
Indexing plungers, steel or stainless steel with plastic cam lever
- K1744
Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired
- K1495
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
- K1845
Magnetic base for WLAN antenna
- K1846
Extension cable for WLAN antenna
- K0338
Indexing plungers
- K1096
Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock
- K1149
Indexing plungers, steel with plastic mushroom grip and locked mark
- K1213
Indexing plungers, steel or stainless steel with plastic mushroom grip and lock
- K0630
Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot
- K0631
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip
- K1097
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock
- K1698
Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip
- K0632
Indexing plungers, stainless steel with stainless steel mushroom grip
- K0735
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
- K0339
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K0747
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
- K0635
Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring
- K0346
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0347
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0636
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
- K1839
Positioning bushes, steel or stainless steel with status sensor
- K1840
Positioning bushes, steel or stainless steel for status sensor
- K1290
Positioning bushes for indexing plungers
- K0665
Spacer rings
- K0736
Bushes tapered
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin
- K0736
Bushes cylindrical
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin
- K1300
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer
- K1124
Indexing plungers, steel or stainless steel with plastic T-grip
- K0359
Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin
- K0360
Bushes tapered
- K0361
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
- K0362
Bushes cylindrical
- K1833
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1834
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1835
Bushing steel, tapered
- K1098
Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock
- K0748
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip
- K0340
Indexing plungers, steel with draw hook
- K0341
Indexing plungers, steel or stainless steel with threaded pin
- K0342
Indexing plungers, steel or stainless steel with stainless steel pull ring
- K0343
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K0633
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip, extended indexing pin and locknut
- K0634
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
- K0344
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K1116
Indexing plungers, steel or stainless steel, pneumatic
- K0344
Screw-in washer
- K0345
Indexing plungers, steel or stainless steel without collar, with threaded pin
- K1582
Indexing and clamping grips, steel with plastic star grip
- K1583
Indexing and clamping grips, steel with plastic star grip and optical lock indicator
- K0245
Indexing plungers with five lobe grip
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0344_HIndexing plungers, steel or stainless steel, without collar,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. A screw-in washer can be supplied to help screw in the indexing plungers. The washer is slid beneath the disengaged mushroom knob so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings K0665 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | SW | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
K0344.2105 | H | steel | hardened | 5 | M10x1 | 21 | 47 | 24 | 18 | 5 | 17 | 1,3 | 5 | 12 | K0344.91 | | | on request | | K0344.2206 | H | steel | hardened | 6 | M12x1,5 | 25 | 56 | 28 | 22 | 6 | 19 | 1,8 | 6 | 14 | K0344.92 | | | on request | | K0344.2308 | H | steel | hardened | 8 | M16x1,5 | 33 | 74 | 36 | 30 | 8 | 24 | 2,3 | 15 | 35 | K0344.93 | | | on request | | K0344.2410 | H | steel | hardened | 10 | M20x1,5 | 33 | 80 | 40 | 30 | 10 | 30 | 2,8 | 15 | 34 | K0344.94 | | | on request | | K0344.02105 | H | stainless steel | hardened | 5 | M10x1 | 21 | 47 | 24 | 18 | 5 | 17 | 1,3 | 5 | 12 | K0344.91 | | | on request | | K0344.02206 | H | stainless steel | hardened | 6 | M12x1,5 | 25 | 56 | 28 | 22 | 6 | 19 | 1,8 | 6 | 14 | K0344.92 | | | on request | | K0344.02308 | H | stainless steel | hardened | 8 | M16x1,5 | 33 | 74 | 36 | 30 | 8 | 24 | 2,3 | 15 | 35 | K0344.93 | | | on request | | K0344.02410 | H | stainless steel | hardened | 10 | M20x1,5 | 33 | 80 | 40 | 30 | 10 | 30 | 2,8 | 15 | 34 | K0344.94 | | | on request | | K0344.12105 | H | stainless steel | not hardened | 5 | M10x1 | 21 | 47 | 24 | 18 | 5 | 17 | 1,3 | 5 | 12 | K0344.91 | | | on request | | K0344.12206 | H | stainless steel | not hardened | 6 | M12x1,5 | 25 | 56 | 28 | 22 | 6 | 19 | 1,8 | 6 | 14 | K0344.92 | | | on request | | K0344.12308 | H | stainless steel | not hardened | 8 | M16x1,5 | 33 | 74 | 36 | 30 | 8 | 24 | 2,3 | 15 | 35 | K0344.93 | | | on request | | K0344.12410 | H | stainless steel | not hardened | 10 | M20x1,5 | 33 | 80 | 40 | 30 | 10 | 30 | 2,8 | 15 | 34 | K0344.94 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|