HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version,
Indexing pin hardened
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions and spacer rings.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0339_A Indexing plungers, Form A 141 kB

Drawings

Indexing plungers, Form A

Item selection/filter

Order No.FormMain
material
Version

DD1D2LL1L2L3HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.1105ASteelhardened5M10x12147177155131,3512  on request
K0339.1206ASteelhardened6M12x1,52556208176141,8614  on request
K0339.1308ASteelhardened8M16x1,533742610238192,31535  on request
K0339.1410ASteelhardened10M20x1,5338028122510222,81534 on request
K0339.01105AStainless steelhardened5M10x12147177155131,3512  on request
K0339.01206AStainless steelhardened6M12x1,52556208176141,8614  on request
K0339.01308AStainless steelhardened8M16x1,533742610238192,31535  on request
K0339.01410AStainless steelhardened10M20x1,5338028122510222,81534 on request
K0339.11105AStainless steelnot hardened5M10x12147177155131,3512  on request
K0339.11206AStainless steelnot hardened6M12x1,52556208176141,8614  on request
K0339.11308AStainless steelnot hardened8M16x1,533742610238192,31535  on request
K0339.11410AStainless steelnot hardened10M20x1,5338028122510222,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33