HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version,
Indexing pin hardened
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob red thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Accessory:Spacer rings K0665Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0338 Indexing plungers 247 kB

Drawings (total overview)

Indexing plungers

Indexing plungers, Form A

More information

Drawings

Indexing plungers, Form A

Item selection/filter

Order No.Main
material
VersionFormDD1D2LL1L2L3HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.190384steelhardenedA3M6x0,751431,5125103,580,84,510 on request
K0338.100484steelhardenedA4M8x11838,5156134101612 on request
K0338.110584steelhardenedA5M10x12143,5177155131,3512 on request
K0338.120684steelhardenedA6M12x1,52551,7208176141,8614 on request
K0338.130884steelhardenedA8M16x1,533682610238192,31535 on request
K0338.141084steelhardenedA10M20x1,5337428122510222,81534 on request
K0338.141284steelhardenedA12M20x1,5337828142512222,81539 on request
K0338.151684steelhardenedA16M24x2409632182816273,22046 on request
K0338.0190384stainless steelhardenedA3M6x0,751431,5125103,580,84,510 on request
K0338.0100484stainless steelhardenedA4M8x11838,5156134101612 on request
K0338.0110584stainless steelhardenedA5M10x12143,5177155131,3512 on request
K0338.0120684stainless steelhardenedA6M12x1,52551,7208176141,8614 on request
K0338.0130884stainless steelhardenedA8M16x1,533682610238192,31535 on request
K0338.0141084stainless steelhardenedA10M20x1,5337428122510222,81534 on request
K0338.0141284stainless steelhardenedA12M20x1,5337828142512222,81539 on request
K0338.0151684stainless steelhardenedA16M24x2409632182816273,22046 on request
K0338.1190384stainless steelnot hardenedA3M6x0,751431,5125103,580,84,510 on request
K0338.1100484stainless steelnot hardenedA4M8x11838,5156134101612 on request
K0338.1110584stainless steelnot hardenedA5M10x12143,5177155131,3512 on request
K0338.1120684stainless steelnot hardenedA6M12x1,52551,7208176141,8614 on request
K0338.1130884stainless steelnot hardenedA8M16x1,533682610238192,31535 on request
K0338.1141084stainless steelnot hardenedA10M20x1,5337428122510222,81534 on request
K0338.1141284stainless steelnot hardenedA12M20x1,5337828142512222,81539 on request
K0338.1151684stainless steelnot hardenedA16M24x2409632182816273,22046 on request

Indexing plungers, Form B

More information

Drawings

Indexing plungers, Form B

Item selection/filter

Order No.Main
material
VersionFormDD1D2LL1L2L3HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.290384steelhardenedB3M6x0,751431,5125103,58100,84,510 on request
K0338.200484steelhardenedB4M8x11838,515613410131612 on request
K0338.210584steelhardenedB5M10x12143,517715513171,3512 on request
K0338.220684steelhardenedB6M12x1,52551,720817614191,8614 on request
K0338.230884steelhardenedB8M16x1,53368261023819242,31535 on request
K0338.241084steelhardenedB10M20x1,533742812251022302,81534 on request
K0338.241284steelhardenedB12M20x1,533782814251222302,81539 on request
K0338.251684steelhardenedB16M24x240963218281627363,22046 on request
K0338.0290384stainless steelhardenedB3M6x0,751431,5125103,58100,84,510 on request
K0338.0200484stainless steelhardenedB4M8x11838,515613410131612 on request
K0338.0210584stainless steelhardenedB5M10x12143,517715513171,3512 on request
K0338.0220684stainless steelhardenedB6M12x1,52551,720817614191,8614 on request
K0338.0230884stainless steelhardenedB8M16x1,53368261023819242,31535 on request
K0338.0241084stainless steelhardenedB10M20x1,533742812251022302,81534 on request
K0338.0241284stainless steelhardenedB12M20x1,533782814251222302,81539 on request
K0338.0251684stainless steelhardenedB16M24x240963218281627363,22046 on request
K0338.1290384stainless steelnot hardenedB3M6x0,751431,5125103,58100,84,510 on request
K0338.1200484stainless steelnot hardenedB4M8x11838,515613410131612 on request
K0338.1210584stainless steelnot hardenedB5M10x12143,517715513171,3512 on request
K0338.1220684stainless steelnot hardenedB6M12x1,52551,720817614191,8614 on request
K0338.1230884stainless steelnot hardenedB8M16x1,53368261023819242,31535 on request
K0338.1241084stainless steelnot hardenedB10M20x1,533742812251022302,81534 on request
K0338.1241284stainless steelnot hardenedB12M20x1,533782814251222302,81539 on request
K0338.1251684stainless steelnot hardenedB16M24x240963218281627363,22046 on request

Indexing plungers, Form C

More information

Drawings

Indexing plungers, Form C

Item selection/filter

Order No.Main
material
VersionFormDD1D2LL1L2L3HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.390384steelhardenedC3M6x0,751431,5125103,580,84,510 on request
K0338.300484steelhardenedC4M8x11838,5156134101612 on request
K0338.310584steelhardenedC5M10x12143,5177155131,3512 on request
K0338.320684steelhardenedC6M12x1,52551,7208176141,8614 on request
K0338.330884steelhardenedC8M16x1,533682610238192,31535 on request
K0338.341084steelhardenedC10M20x1,5337428122510222,81534 on request
K0338.341284steelhardenedC12M20x1,5337828142512222,81539 on request
K0338.351684steelhardenedC16M24x2409632182816273,22046 on request
K0338.0390384stainless steelhardenedC3M6x0,751431,5125103,580,84,510 on request
K0338.0300484stainless steelhardenedC4M8x11838,5156134101612 on request
K0338.0310584stainless steelhardenedC5M10x12143,5177155131,3512 on request
K0338.0320684stainless steelhardenedC6M12x1,52551,7208176141,8614 on request
K0338.0330884stainless steelhardenedC8M16x1,533682610238192,31535 on request
K0338.0341084stainless steelhardenedC10M20x1,5337428122510222,81534 on request
K0338.0341284stainless steelhardenedC12M20x1,5337828142512222,81539 on request
K0338.0351684stainless steelhardenedC16M24x2409632182816273,22046 on request
K0338.1390384stainless steelnot hardenedC3M6x0,751431,5125103,580,84,510 on request
K0338.1300484stainless steelnot hardenedC4M8x11838,5156134101612 on request
K0338.1310584stainless steelnot hardenedC5M10x12143,5177155131,3512 on request
K0338.1320684stainless steelnot hardenedC6M12x1,52551,7208176141,8614 on request
K0338.1330884stainless steelnot hardenedC8M16x1,533682610238192,31535 on request
K0338.1341084stainless steelnot hardenedC10M20x1,5337428122510222,81534 on request
K0338.1341284stainless steelnot hardenedC12M20x1,5337828142512222,81539 on request
K0338.1351684stainless steelnot hardenedC16M24x2409632182816273,22046 on request

Indexing plungers, Form D

More information

Drawings

Indexing plungers, Form D

Item selection/filter

Order No.Main
material
VersionFormDD1D2LL1L2L3HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.490384steelhardenedD3M6x0,751431,5125103,58100,84,510 on request
K0338.400484steelhardenedD4M8x11838,515613410131612 on request
K0338.410584steelhardenedD5M10x12143,517715513171,3512 on request
K0338.420684steelhardenedD6M12x1,52551,720817614191,8614 on request
K0338.430884steelhardenedD8M16x1,53368261023819242,31535 on request
K0338.441084steelhardenedD10M20x1,533742812251022302,81534 on request
K0338.441284steelhardenedD12M20x1,533782814251222302,81539 on request
K0338.451684steelhardenedD16M24x240963218281627363,22046 on request
K0338.0490384stainless steelhardenedD3M6x0,751431,5125103,58100,84,510 on request
K0338.0400484stainless steelhardenedD4M8x11838,515613410131612 on request
K0338.0410584stainless steelhardenedD5M10x12143,517715513171,3512 on request
K0338.0420684stainless steelhardenedD6M12x1,52551,720817614191,8614 on request
K0338.0430884stainless steelhardenedD8M16x1,53368261023819242,31535 on request
K0338.0441084stainless steelhardenedD10M20x1,533742812251022302,81534 on request
K0338.0441284stainless steelhardenedD12M20x1,533782814251222302,81539 on request
K0338.0451684stainless steelhardenedD16M24x240963218281627363,22046 on request
K0338.1490384stainless steelnot hardenedD3M6x0,751431,5125103,58100,84,510 on request
K0338.1400484stainless steelnot hardenedD4M8x11838,515613410131612 on request
K0338.1410584stainless steelnot hardenedD5M10x12143,517715513171,3512 on request
K0338.1420684stainless steelnot hardenedD6M12x1,52551,720817614191,8614 on request
K0338.1430884stainless steelnot hardenedD8M16x1,53368261023819242,31535 on request
K0338.1441084stainless steelnot hardenedD10M20x1,533742812251022302,81534 on request
K0338.1441284stainless steelnot hardenedD12M20x1,533782814251222302,81539 on request
K0338.1451684stainless steelnot hardenedD16M24x240963218281627363,22046 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33