HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version,
Indexing pin hardened
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0338_B Indexing plungers, Form B 138 kB

Drawings

Indexing plungers, Form B

Item selection/filter

Order No.FormMain
material
VersionDD1D2LL1L2L3HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.2903Bsteelhardened3M6x0,751431,5125103,58100,84,510 on request
K0338.2004Bsteelhardened4M8x11838,515613410131612  on request
K0338.2105Bsteelhardened5M10x12143,517715513171,3512  on request
K0338.2206Bsteelhardened6M12x1,52551,720817614191,8614  on request
K0338.2308Bsteelhardened8M16x1,53368261023819242,31535  on request
K0338.2410Bsteelhardened10M20x1,533742812251022302,81534 on request
K0338.2412Bsteelhardened12M20x1,533782814251222302,81539 on request
K0338.2516Bsteelhardened16M24x240963218281627363,22046 on request
K0338.02903Bstainless steelhardened3M6x0,751431,5125103,58100,84,510 on request
K0338.02004Bstainless steelhardened4M8x11838,515613410131612  on request
K0338.02105Bstainless steelhardened5M10x12143,517715513171,3512  on request
K0338.02206Bstainless steelhardened6M12x1,52551,720817614191,8614  on request
K0338.02308Bstainless steelhardened8M16x1,53368261023819242,31535  on request
K0338.02410Bstainless steelhardened10M20x1,533742812251022302,81534 on request
K0338.02412Bstainless steelhardened12M20x1,533782814251222302,81539 on request
K0338.02516Bstainless steelhardened16M24x240963218281627363,22046 on request
K0338.12903Bstainless steelnot hardened3M6x0,751431,5125103,58100,84,510 on request
K0338.12004Bstainless steelnot hardened4M8x11838,515613410131612  on request
K0338.12105Bstainless steelnot hardened5M10x12143,517715513171,3512  on request
K0338.12206Bstainless steelnot hardened6M12x1,52551,720817614191,8614  on request
K0338.12308Bstainless steelnot hardened8M16x1,53368261023819242,31535  on request
K0338.12410Bstainless steelnot hardened10M20x1,533742812251022302,81534 on request
K0338.12412Bstainless steelnot hardened12M20x1,533782814251222302,81539 on request
K0338.12516Bstainless steelnot hardened16M24x240963218281627363,22046 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33