HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
K0330

Spring plungers with hexagon socket and POM thrust pin, LONG-LOK...

go back

Item description/product images

DescriptionMaterial:Sleeve 1.4305.
Thrust pin POM.
Spring 1.4310.

LONG-LOK thread lock Nylon.
Version:Bright.Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0330 Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel 191 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings

Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K0330.05M52,41872,320,80,81,55170,120,08K0317.905 on request
K0330.06M62,72072,52,51126170,450,22K0317.906 on request
K0330.08M83,5228331,41,22,57291,050,37K0317.908 on request
K0330.10M10422933,51,41,638311,30,6K0317.910 on request
K0330.12M126281045224104721,3K0317.912 on request
K0330.16M167,53214562,52,55451003,93K0317.916 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33