HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Indexing plungers, stainless steel, Form D
K0632_D

Indexing plungers, stainless steel, Form D

go back

Item description/product images

DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electrolytic-polish.
Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632_D Indexing plungers, stainless steel, Form D 159 kB

Drawings

Indexing plungers, stainless steel, Form D

Item selection/filter

Order No.FormMain
material
Version

DD1D2L1L2L3HL4SW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.004903Dstainless steelhardened3M6x0,7514125103,531,58100,84,510 on request
K0632.004004Dstainless steelhardened4M8x11815613438,510131612  on request
K0632.004105Dstainless steelhardened5M10x12117715543,513171,3512  on request
K0632.004206Dstainless steelhardened6M12x1,52520817651,714191,8614  on request
K0632.004308Dstainless steelhardened8M16x1,53326102386819242,31535  on request
K0632.004410Dstainless steelhardened10M20x1,533281225107422302,81534 on request
K0632.004412Dstainless steelhardened12M20x1,533281425127822302,81539 on request
K0632.004516Dstainless steelhardened16M24x240321828169627363,22046 on request
K0632.114903Dstainless steelnot hardened3M6x0,7514125103,531,58100,84,510 on request
K0632.114004Dstainless steelnot hardened4M8x11815613438,510131612  on request
K0632.114105Dstainless steelnot hardened5M10x12117715543,513171,3512  on request
K0632.114206Dstainless steelnot hardened6M12x1,52520817651,714191,8614  on request
K0632.114308Dstainless steelnot hardened8M16x1,53326102386819242,31535  on request
K0632.114410Dstainless steelnot hardened10M20x1,533281225107422302,81534 on request
K0632.114412Dstainless steelnot hardened12M20x1,533281425127822302,81539 on request
K0632.114516Dstainless steelnot hardened16M24x240321828169627363,22046 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33