HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Indexing plungers, stainless steel, Form A
K0632_A

Indexing plungers, stainless steel, Form A

go back

Item description/product images

DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electrolytic-polish.
Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632_A Indexing plungers, stainless steel, Form A 144 kB

Drawings

Indexing plungers, stainless steel, Form A

Item selection/filter

Order No.FormMain
material
Version

DD1D2LL1L2L3HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.001903Astainless steelhardened3M6x0,751434,5125103,580,84,510 on request
K0632.001004Astainless steelhardened4M8x11843156134101612  on request
K0632.001105Astainless steelhardened5M10x12150177155131,3512  on request
K0632.001206Astainless steelhardened6M12x1,52559208176141,8614  on request
K0632.001308Astainless steelhardened8M16x1,533772610238192,31535  on request
K0632.001410Astainless steelhardened10M20x1,5338328122510222,81534 on request
K0632.001412Astainless steelhardened12M20x1,5338728142512222,81539 on request
K0632.001516Astainless steelhardened16M24x24010632182816273,22046 on request
K0632.111903Astainless steelnot hardened3M6x0,751434,5125103,580,84,510 on request
K0632.111004Astainless steelnot hardened4M8x11843156134101612  on request
K0632.111105Astainless steelnot hardened5M10x12150177155131,3512  on request
K0632.111206Astainless steelnot hardened6M12x1,52559208176141,8614  on request
K0632.111308Astainless steelnot hardened8M16x1,533772610238192,31535  on request
K0632.111410Astainless steelnot hardened10M20x1,5338328122510222,81534 on request
K0632.111412Astainless steelnot hardened12M20x1,5338728142512222,81539 on request
K0632.111516Astainless steelnot hardened16M24x24010632182816273,22046 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33