HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Indexing plungers, short version, Form D
K0631_D

Indexing plungers, short version, Form D

go back

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8

Stainless steel version:
Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0631_D Indexing plungers, short version, Form D 168 kB

Drawings

Indexing plungers, short version, Form D

Item selection/filter

Order No.FormMain
material
Type DD1D2LL1L2HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.8903Dsteelhardened3M6x0,751425,5653,58100,8410 on request
K0631.8004Dsteelhardened4M8x11829,566410131412  on request
K0631.8105Dsteelhardened5M10x12134,587513171,3512  on request
K0631.8206Dsteelhardened6M12x1,52541,7108614191,8614  on request
K0631.8308Dsteelhardened8M16x1,533541210819242,31428  on request
K0631.8410Dsteelhardened10M20x1,5336115121022302,81532 on request
K0631.18903Dstainless steelnot hardened3M6x0,751425,5653,58100,8410 on request
K0631.18004Dstainless steelnot hardened4M8x11829,566410131412  on request
K0631.18105Dstainless steelnot hardened5M10x12134,587513171,3512  on request
K0631.18206Dstainless steelnot hardened6M12x1,52541,7108614191,8614  on request
K0631.18308Dstainless steelnot hardened8M16x1,533541210819242,31428  on request
K0631.18410Dstainless steelnot hardened10M20x1,5336115121022302,81532 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33