HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Indexing plungers stainless steel without collar, Form G
K0634_G

Indexing plungers stainless steel without collar, Form G

go back

Item description/product images

DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electrolytic-polish.
Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw in the indexing plungers. The washer is slid beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0634_G Indexing plungers stainless steel without collar, Form G 137 kB

Drawings

Indexing plungers stainless steel without collar, Form G

Item selection/filter

Order No.FormVersion

DD1D2LL1L2HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0634.001903Ghardened3M6x0,751434,517143,50,84,510K0344.99  on request
K0634.001004Ghardened4M8x11843211841612K0344.90  on request
K0634.001105Ghardened5M10x12150242151,3512K0344.91  on request
K0634.001206Ghardened6M12x1,52559282561,8614K0344.92  on request
K0634.001308Ghardened8M16x1,53377363382,31535K0344.93  on request
K0634.001410Ghardened10M20x1,533834033102,81534K0344.94  on request
K0634.001412Ghardened12M20x1,533874233122,81539K0344.94  on request
K0634.001516Ghardened16M24x2401065040163,22046K0344.95  on request
K0634.111903Gnot hardened3M6x0,751434,517143,50,84,510K0344.99  on request
K0634.111004Gnot hardened4M8x11843211841612K0344.90  on request
K0634.111105Gnot hardened5M10x12150242151,3512K0344.91  on request
K0634.111206Gnot hardened6M12x1,52559282561,8614K0344.92  on request
K0634.111308Gnot hardened8M16x1,53377363382,31535K0344.93  on request
K0634.111410Gnot hardened10M20x1,533834033102,81534K0344.94  on request
K0634.111412Gnot hardened12M20x1,533874233122,81539K0344.94  on request
K0634.111516Gnot hardened16M24x2401065040163,22046K0344.95  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33