K0735Indexing plungers, steel or stainless steel for thin-walled... |
go back |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8
Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin not hardened, ground, bright.Note:These indexing plungers have been specially designed for assembly in thin-walled parts. Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged. Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.Drawing reference:Form A: non-lockout type Form C: lockout type Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Main material | Form | D | D1 | D2 | D3 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K0735.31105 | steel | A | 5 | M10x1 | 28 | 10 | 46,5 | 11,5 | 13 | 10,5 | 5-9 | 17 | 14 | 1,3 | 6 | 15 | | | on request | | K0735.31206 | steel | A | 6 | M10x1 | 28 | 10 | 47,5 | 12,5 | 13 | 10,5 | 6-10 | 17 | 14 | 1,8 | 7 | 19 | | | on request | | K0735.311105 | stainless steel | A | 5 | M10x1 | 28 | 10 | 46,5 | 11,5 | 13 | 10,5 | 5-9 | 17 | 14 | 1,3 | 6 | 15 | | | on request | | K0735.311206 | stainless steel | A | 6 | M10x1 | 28 | 10 | 47,5 | 12,5 | 13 | 10,5 | 6-10 | 17 | 14 | 1,8 | 7 | 19 | | | on request | | K0735.33105 | steel | C | 5 | M10x1 | 28 | 10 | 46,5 | 11,5 | 13 | 10,5 | 5-9 | 17 | 14 | 1,3 | 6 | 15 | | | on request | | K0735.33206 | steel | C | 6 | M10x1 | 28 | 10 | 47,5 | 12,5 | 13 | 10,5 | 6-10 | 17 | 14 | 1,8 | 7 | 19 | | | on request | | K0735.313105 | stainless steel | C | 5 | M10x1 | 28 | 10 | 46,5 | 11,5 | 13 | 10,5 | 5-9 | 17 | 14 | 1,3 | 6 | 15 | | | on request | | K0735.313206 | stainless steel | C | 6 | M10x1 | 28 | 10 | 47,5 | 12,5 | 13 | 10,5 | 6-10 | 17 | 14 | 1,8 | 7 | 19 | | | on request | | K0631.91416 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|