Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin
K0630

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged.
Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back.
Material:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened 1.4305.

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black-gray RAL 7021 or traffic red RAL 3020.
On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0630 Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin 330 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin

Indexing plungers, steel or stainless steel, with plastic mushroom grip and extended indexing pin, no locking slot or locknut

More information

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip and extended indexing pin, no locking slot or locknut

Item selection/filter

Order No.FormComponent
colour
Main
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0630.21903Ablack grey RAL 7021steelhardened3M6x0,75143312510580,84,512 on request
K0630.21004Ablack grey RAL 7021steelhardened4M8x11840,5156136101615  on request
K0630.21105Ablack grey RAL 7021steelhardened5M10x12146,5177158131,3516  on request
K0630.21206Ablack grey RAL 7021steelhardened6M12x1,52554,7208179141,8618  on request
K0630.21308Ablack grey RAL 7021steelhardened8M16x1,5337226102312192,31545  on request
K0630.21410Ablack grey RAL 7021steelhardened10M20x1,5337928122515222,81543 on request
K0630.21412Ablack grey RAL 7021steelhardened12M20x1,5338428142518222,81551 on request
K0630.21516Ablack grey RAL 7021steelhardened16M24x24010432182824273,22050 on request
K0630.201903Ablack grey RAL 7021stainless steelhardened3M6x0,75143312510580,84,512 on request
K0630.201004Ablack grey RAL 7021stainless steelhardened4M8x11840,5156136101615  on request
K0630.201105Ablack grey RAL 7021stainless steelhardened5M10x12146,5177158131,3516  on request
K0630.201206Ablack grey RAL 7021stainless steelhardened6M12x1,52554,7208179141,8618  on request
K0630.201308Ablack grey RAL 7021stainless steelhardened8M16x1,5337226102312192,31545  on request
K0630.201410Ablack grey RAL 7021stainless steelhardened10M20x1,5337928122515222,81543 on request
K0630.201412Ablack grey RAL 7021stainless steelhardened12M20x1,5338428142518222,81551 on request
K0630.201516Ablack grey RAL 7021stainless steelhardened16M24x24010432182824273,22050 on request
K0630.211903Ablack grey RAL 7021stainless steelnot hardened3M6x0,75143312510580,84,512 on request
K0630.211004Ablack grey RAL 7021stainless steelnot hardened4M8x11840,5156136101615  on request
K0630.211105Ablack grey RAL 7021stainless steelnot hardened5M10x12146,5177158131,3516  on request
K0630.211206Ablack grey RAL 7021stainless steelnot hardened6M12x1,52554,7208179141,8618  on request
K0630.211308Ablack grey RAL 7021stainless steelnot hardened8M16x1,5337226102312192,31545  on request
K0630.211410Ablack grey RAL 7021stainless steelnot hardened10M20x1,5337928122515222,81543 on request
K0630.211412Ablack grey RAL 7021stainless steelnot hardened12M20x1,5338428142518222,81551 on request
K0630.211516Ablack grey RAL 7021stainless steelnot hardened16M24x24010432182824273,22050 on request
K0630.2190384Atraffic red RAL 3020steelhardened3M6x0,75143312510580,84,512 on request
K0630.2100484Atraffic red RAL 3020steelhardened4M8x11840,5156136101615 on request
K0630.2110584Atraffic red RAL 3020steelhardened5M10x12146,5177158131,3516 on request
K0630.2120684Atraffic red RAL 3020steelhardened6M12x1,52554,7208179141,8618 on request
K0630.2130884Atraffic red RAL 3020steelhardened8M16x1,5337226102312192,31545 on request
K0630.2141084Atraffic red RAL 3020steelhardened10M20x1,5337928122515222,81543 on request
K0630.2141284Atraffic red RAL 3020steelhardened12M20x1,5338428142518222,81551 on request
K0630.2151684Atraffic red RAL 3020steelhardened16M24x24010432182824273,22050 on request
K0630.20190384Atraffic red RAL 3020stainless steelhardened3M6x0,75143312510580,84,512 on request
K0630.20100484Atraffic red RAL 3020stainless steelhardened4M8x11840,5156136101615 on request
K0630.20110584Atraffic red RAL 3020stainless steelhardened5M10x12146,5177158131,3516 on request
K0630.20120684Atraffic red RAL 3020stainless steelhardened6M12x1,52554,7208179141,8618 on request
K0630.20130884Atraffic red RAL 3020stainless steelhardened8M16x1,5337226102312192,31545 on request
K0630.20141084Atraffic red RAL 3020stainless steelhardened10M20x1,5337928122515222,81543 on request
K0630.20141284Atraffic red RAL 3020stainless steelhardened12M20x1,5338428142518222,81551 on request
K0630.20151684Atraffic red RAL 3020stainless steelhardened16M24x24010432182824273,22050 on request
K0630.21190384Atraffic red RAL 3020stainless steelnot hardened3M6x0,75143312510580,84,512 on request
K0630.21100484Atraffic red RAL 3020stainless steelnot hardened4M8x11840,5156136101615 on request
K0630.21110584Atraffic red RAL 3020stainless steelnot hardened5M10x12146,5177158131,3516 on request
K0630.21120684Atraffic red RAL 3020stainless steelnot hardened6M12x1,52554,7208179141,8618 on request
K0630.21130884Atraffic red RAL 3020stainless steelnot hardened8M16x1,5337226102312192,31545 on request
K0630.21141084Atraffic red RAL 3020stainless steelnot hardened10M20x1,5337928122515222,81543 on request
K0630.21141284Atraffic red RAL 3020stainless steelnot hardened12M20x1,5338428142518222,81551 on request
K0630.21151684Atraffic red RAL 3020stainless steelnot hardened16M24x24010432182824273,22050 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut

Item selection/filter

Order No.FormComponent
colour
Main
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0630.22903Bblack grey RAL 7021steelhardened3M6x0,7514331251058100,84,512 on request
K0630.22004Bblack grey RAL 7021steelhardened4M8x11840,515613610131615  on request
K0630.22105Bblack grey RAL 7021steelhardened5M10x12146,517715813171,3516  on request
K0630.22206Bblack grey RAL 7021steelhardened6M12x1,52554,720817914191,8618  on request
K0630.22308Bblack grey RAL 7021steelhardened8M16x1,533722610231219242,31545  on request
K0630.22410Bblack grey RAL 7021steelhardened10M20x1,533792812251522302,81543 on request
K0630.22412Bblack grey RAL 7021steelhardened12M20x1,533842814251822302,81551 on request
K0630.22516Bblack grey RAL 7021steelhardened16M24x2401043218282427363,22050 on request
K0630.202903Bblack grey RAL 7021stainless steelhardened3M6x0,7514331251058100,84,512 on request
K0630.202004Bblack grey RAL 7021stainless steelhardened4M8x11840,515613610131615  on request
K0630.202105Bblack grey RAL 7021stainless steelhardened5M10x12146,517715813171,3516  on request
K0630.202206Bblack grey RAL 7021stainless steelhardened6M12x1,52554,720817914191,8618  on request
K0630.202308Bblack grey RAL 7021stainless steelhardened8M16x1,533722610231219242,31545  on request
K0630.202410Bblack grey RAL 7021stainless steelhardened10M20x1,533792812251522302,81543 on request
K0630.202412Bblack grey RAL 7021stainless steelhardened12M20x1,533842814251822302,81551 on request
K0630.202516Bblack grey RAL 7021stainless steelhardened16M24x2401043218282427363,22050 on request
K0630.212903Bblack grey RAL 7021stainless steelnot hardened3M6x0,7514331251058100,84,512 on request
K0630.212004Bblack grey RAL 7021stainless steelnot hardened4M8x11840,515613610131615  on request
K0630.212105Bblack grey RAL 7021stainless steelnot hardened5M10x12146,517715813171,3516  on request
K0630.212206Bblack grey RAL 7021stainless steelnot hardened6M12x1,52554,720817914191,8618  on request
K0630.212308Bblack grey RAL 7021stainless steelnot hardened8M16x1,533722610231219242,31545  on request
K0630.212410Bblack grey RAL 7021stainless steelnot hardened10M20x1,533792812251522302,81543 on request
K0630.212412Bblack grey RAL 7021stainless steelnot hardened12M20x1,533842814251822302,81551 on request
K0630.212516Bblack grey RAL 7021stainless steelnot hardened16M24x2401043218282427363,22050 on request
K0630.2290384Btraffic red RAL 3020steelhardened3M6x0,7514331251058100,84,512 on request
K0630.2200484Btraffic red RAL 3020steelhardened4M8x11840,515613610131615 on request
K0630.2210584Btraffic red RAL 3020steelhardened5M10x12146,517715813171,3516 on request
K0630.2220684Btraffic red RAL 3020steelhardened6M12x1,52554,720817914191,8618 on request
K0630.2230884Btraffic red RAL 3020steelhardened8M16x1,533722610231219242,31545 on request
K0630.2241084Btraffic red RAL 3020steelhardened10M20x1,533792812251522302,81543 on request
K0630.2241284Btraffic red RAL 3020steelhardened12M20x1,533842814251822302,81551 on request
K0630.2251684Btraffic red RAL 3020steelhardened16M24x2401043218282427363,22050 on request
K0630.20290384Btraffic red RAL 3020stainless steelhardened3M6x0,7514331251058100,84,512 on request
K0630.20200484Btraffic red RAL 3020stainless steelhardened4M8x11840,515613610131615 on request
K0630.20210584Btraffic red RAL 3020stainless steelhardened5M10x12146,517715813171,3516 on request
K0630.20220684Btraffic red RAL 3020stainless steelhardened6M12x1,52554,720817914191,8618 on request
K0630.20230884Btraffic red RAL 3020stainless steelhardened8M16x1,533722610231219242,31545 on request
K0630.20241084Btraffic red RAL 3020stainless steelhardened10M20x1,533792812251522302,81543 on request
K0630.20241284Btraffic red RAL 3020stainless steelhardened12M20x1,533842814251822302,81551 on request
K0630.20251684Btraffic red RAL 3020stainless steelhardened16M24x2401043218282427363,22050 on request
K0630.21290384Btraffic red RAL 3020stainless steelnot hardened3M6x0,7514331251058100,84,512 on request
K0630.21200484Btraffic red RAL 3020stainless steelnot hardened4M8x11840,515613610131615 on request
K0630.21210584Btraffic red RAL 3020stainless steelnot hardened5M10x12146,517715813171,3516 on request
K0630.21220684Btraffic red RAL 3020stainless steelnot hardened6M12x1,52554,720817914191,8618 on request
K0630.21230884Btraffic red RAL 3020stainless steelnot hardened8M16x1,533722610231219242,31545 on request
K0630.21241084Btraffic red RAL 3020stainless steelnot hardened10M20x1,533792812251522302,81543 on request
K0630.21241284Btraffic red RAL 3020stainless steelnot hardened12M20x1,533842814251822302,81551 on request
K0630.21251684Btraffic red RAL 3020stainless steelnot hardened16M24x2401043218282427363,22050 on request

Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot

More information

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot

Item selection/filter

Order No.FormComponent
colour
Main
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0630.23903Cblack grey RAL 7021steelhardened3M6x0,751434,5126,510580,8310 on request
K0630.23004Cblack grey RAL 7021steelhardened4M8x11842,5158136101621 on request
K0630.23105Cblack grey RAL 7021steelhardened5M10x12149,51710158131,3516  on request
K0630.23206Cblack grey RAL 7021steelhardened6M12x1,52557,72011179141,8618  on request
K0630.23308Cblack grey RAL 7021steelhardened8M16x1,5337626142312192,31545  on request
K0630.23410Cblack grey RAL 7021steelhardened10M20x1,5338428172515222,81442 on request
K0630.23412Cblack grey RAL 7021steelhardened12M20x1,5339028202518222,81551 on request
K0630.23516Cblack grey RAL 7021steelhardened16M24x24011232262824273,21848 on request
K0630.203903Cblack grey RAL 7021stainless steelhardened3M6x0,751434,5126,510580,8310 on request
K0630.203004Cblack grey RAL 7021stainless steelhardened4M8x11842,5158136101621 on request
K0630.203105Cblack grey RAL 7021stainless steelhardened5M10x12149,51710158131,3516  on request
K0630.203206Cblack grey RAL 7021stainless steelhardened6M12x1,52557,72011179141,8618  on request
K0630.203308Cblack grey RAL 7021stainless steelhardened8M16x1,5337626142312192,31545  on request
K0630.203410Cblack grey RAL 7021stainless steelhardened10M20x1,5338428172515222,81442 on request
K0630.203412Cblack grey RAL 7021stainless steelhardened12M20x1,5339028202518222,81551 on request
K0630.203516Cblack grey RAL 7021stainless steelhardened16M24x24011232262824273,21848 on request
K0630.213903Cblack grey RAL 7021stainless steelnot hardened3M6x0,751434,5126,510580,8310 on request
K0630.213004Cblack grey RAL 7021stainless steelnot hardened4M8x11842,5158136101621 on request
K0630.213105Cblack grey RAL 7021stainless steelnot hardened5M10x12149,51710158131,3516  on request
K0630.213206Cblack grey RAL 7021stainless steelnot hardened6M12x1,52557,72011179141,8618  on request
K0630.213308Cblack grey RAL 7021stainless steelnot hardened8M16x1,5337626142312192,31545  on request
K0630.213410Cblack grey RAL 7021stainless steelnot hardened10M20x1,5338428172515222,81442 on request
K0630.213412Cblack grey RAL 7021stainless steelnot hardened12M20x1,5339028202518222,81551 on request
K0630.213516Cblack grey RAL 7021stainless steelnot hardened16M24x24011232262824273,21848 on request
K0630.2390384Ctraffic red RAL 3020steelhardened3M6x0,751434,5126,510580,8310 on request
K0630.2300484Ctraffic red RAL 3020steelhardened4M8x11842,5158136101621 on request
K0630.2310584Ctraffic red RAL 3020steelhardened5M10x12149,51710158131,3516 on request
K0630.2320684Ctraffic red RAL 3020steelhardened6M12x1,52557,72011179141,8618 on request
K0630.2330884Ctraffic red RAL 3020steelhardened8M16x1,5337626142312192,31545 on request
K0630.2341084Ctraffic red RAL 3020steelhardened10M20x1,5338428172515222,81442 on request
K0630.2341284Ctraffic red RAL 3020steelhardened12M20x1,5339028202518222,81551 on request
K0630.2351684Ctraffic red RAL 3020steelhardened16M24x24011232262824273,21848 on request
K0630.20390384Ctraffic red RAL 3020stainless steelhardened3M6x0,751434,5126,510580,8310 on request
K0630.20300484Ctraffic red RAL 3020stainless steelhardened4M8x11842,5158136101621 on request
K0630.20310584Ctraffic red RAL 3020stainless steelhardened5M10x12149,51710158131,3516 on request
K0630.20320684Ctraffic red RAL 3020stainless steelhardened6M12x1,52557,72011179141,8618 on request
K0630.20330884Ctraffic red RAL 3020stainless steelhardened8M16x1,5337626142312192,31545 on request
K0630.20341084Ctraffic red RAL 3020stainless steelhardened10M20x1,5338428172515222,81442 on request
K0630.20341284Ctraffic red RAL 3020stainless steelhardened12M20x1,5339028202518222,81551 on request
K0630.20351684Ctraffic red RAL 3020stainless steelhardened16M24x24011232262824273,21848 on request
K0630.21390384Ctraffic red RAL 3020stainless steelnot hardened3M6x0,751434,5126,510580,8310 on request
K0630.21300484Ctraffic red RAL 3020stainless steelnot hardened4M8x11842,5158136101621 on request
K0630.21310584Ctraffic red RAL 3020stainless steelnot hardened5M10x12149,51710158131,3516 on request
K0630.21320684Ctraffic red RAL 3020stainless steelnot hardened6M12x1,52557,72011179141,8618 on request
K0630.21330884Ctraffic red RAL 3020stainless steelnot hardened8M16x1,5337626142312192,31545 on request
K0630.21341084Ctraffic red RAL 3020stainless steelnot hardened10M20x1,5338428172515222,81442 on request
K0630.21341284Ctraffic red RAL 3020stainless steelnot hardened12M20x1,5339028202518222,81551 on request
K0630.21351684Ctraffic red RAL 3020stainless steelnot hardened16M24x24011232262824273,21848 on request

Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut

Item selection/filter

Order No.FormComponent
colour
Main
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0630.24903Dblack grey RAL 7021steelhardened3M6x0,751434,5126,51058100,8310 on request
K0630.24004Dblack grey RAL 7021steelhardened4M8x11842,515813610131621 on request
K0630.24105Dblack grey RAL 7021steelhardened5M10x12149,5171015813171,3516  on request
K0630.24206Dblack grey RAL 7021steelhardened6M12x1,52557,7201117914191,8618  on request
K0630.24308Dblack grey RAL 7021steelhardened8M16x1,533762614231219242,31545  on request
K0630.24410Dblack grey RAL 7021steelhardened10M20x1,533842817251522302,81442 on request
K0630.24412Dblack grey RAL 7021steelhardened12M20x1,533902820251822302,81551 on request
K0630.24516Dblack grey RAL 7021steelhardened16M24x2401123226282427363,21848 on request
K0630.204903Dblack grey RAL 7021stainless steelhardened3M6x0,751434,5126,51058100,8310 on request
K0630.204004Dblack grey RAL 7021stainless steelhardened4M8x11842,515813610131621 on request
K0630.204105Dblack grey RAL 7021stainless steelhardened5M10x12149,5171015813171,3516  on request
K0630.204206Dblack grey RAL 7021stainless steelhardened6M12x1,52557,7201117914191,8618  on request
K0630.204308Dblack grey RAL 7021stainless steelhardened8M16x1,533762614231219242,31545  on request
K0630.204410Dblack grey RAL 7021stainless steelhardened10M20x1,533842817251522302,81442 on request
K0630.204412Dblack grey RAL 7021stainless steelhardened12M20x1,533902820251822302,81551 on request
K0630.204516Dblack grey RAL 7021stainless steelhardened16M24x2401123226282427363,21848 on request
K0630.214903Dblack grey RAL 7021stainless steelnot hardened3M6x0,751434,5126,51058100,8310 on request
K0630.214004Dblack grey RAL 7021stainless steelnot hardened4M8x11842,515813610131621 on request
K0630.214105Dblack grey RAL 7021stainless steelnot hardened5M10x12149,5171015813171,3516  on request
K0630.214206Dblack grey RAL 7021stainless steelnot hardened6M12x1,52557,7201117914191,8618  on request
K0630.214308Dblack grey RAL 7021stainless steelnot hardened8M16x1,533762614231219242,31545  on request
K0630.214410Dblack grey RAL 7021stainless steelnot hardened10M20x1,533842817251522302,81442 on request
K0630.214412Dblack grey RAL 7021stainless steelnot hardened12M20x1,533902820251822302,81551 on request
K0630.214516Dblack grey RAL 7021stainless steelnot hardened16M24x2401123226282427363,21848 on request
K0630.2490384Dtraffic red RAL 3020steelhardened3M6x0,751434,5126,51058100,8310 on request
K0630.2400484Dtraffic red RAL 3020steelhardened4M8x11842,515813610131621 on request
K0630.2410584Dtraffic red RAL 3020steelhardened5M10x12149,5171015813171,3516 on request
K0630.2420684Dtraffic red RAL 3020steelhardened6M12x1,52557,7201117914191,8618 on request
K0630.2430884Dtraffic red RAL 3020steelhardened8M16x1,533762614231219242,31545 on request
K0630.2441084Dtraffic red RAL 3020steelhardened10M20x1,533842817251522302,81442 on request
K0630.2441284Dtraffic red RAL 3020steelhardened12M20x1,533902820251822302,81551 on request
K0630.2451684Dtraffic red RAL 3020steelhardened16M24x2401123226282427363,21848 on request
K0630.20490384Dtraffic red RAL 3020stainless steelhardened3M6x0,751434,5126,51058100,8310 on request
K0630.20400484Dtraffic red RAL 3020stainless steelhardened4M8x11842,515813610131621 on request
K0630.20410584Dtraffic red RAL 3020stainless steelhardened5M10x12149,5171015813171,3516 on request
K0630.20420684Dtraffic red RAL 3020stainless steelhardened6M12x1,52557,7201117914191,8618 on request
K0630.20430884Dtraffic red RAL 3020stainless steelhardened8M16x1,533762614231219242,31545 on request
K0630.20441084Dtraffic red RAL 3020stainless steelhardened10M20x1,533842817251522302,81442 on request
K0630.20441284Dtraffic red RAL 3020stainless steelhardened12M20x1,533902820251822302,81551 on request
K0630.20451684Dtraffic red RAL 3020stainless steelhardened16M24x2401123226282427363,21848 on request
K0630.21490384Dtraffic red RAL 3020stainless steelnot hardened3M6x0,751434,5126,51058100,8310 on request
K0630.21400484Dtraffic red RAL 3020stainless steelnot hardened4M8x11842,515813610131621 on request
K0630.21410584Dtraffic red RAL 3020stainless steelnot hardened5M10x12149,5171015813171,3516 on request
K0630.21420684Dtraffic red RAL 3020stainless steelnot hardened6M12x1,52557,7201117914191,8618 on request
K0630.21430884Dtraffic red RAL 3020stainless steelnot hardened8M16x1,533762614231219242,31545 on request
K0630.21441084Dtraffic red RAL 3020stainless steelnot hardened10M20x1,533842817251522302,81442 on request
K0630.21441284Dtraffic red RAL 3020stainless steelnot hardened12M20x1,533902820251822302,81551 on request
K0630.21451684Dtraffic red RAL 3020stainless steelnot hardened16M24x2401123226282427363,21848 on request