- K2042
Bowden cable distributor for indexing plungers with remote actuation
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
K1834_BIndexing plungers, steel with plastic twist knob and tapered... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing and pin steel. Locked mark. Twist knob thermoplastic PA (polyamide)Version:Housing and pin nickel plated. Locked mark anodised, red. Twist knob fiberglass reinforced, black.Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. If the locked mark is visible, the pin is either completely retracted or only partly in the indexed position.
Mounting option 1 for plate thickness 6 mm. Mounting option 2 by Form A for plate thickness > 6 up to 14 mm and by Form B for plate thickness > 6 up to 15 mm. Type of operation:Style A: Check that the twist knob is in the "OFF" position and that the pin is retracted. Slide the plate with the bushing under the indexing plunger. To clamp, turn the twist knob to the "ON" position. When fully clamped, an audible click will be heard. Caution: Do not loosen the clamping of the indexing plunger when the pin is under an axial load. Due to the conical shape, the pin may not retract.
Style B: With the twist knob in the "OFF" position, slide the plate with the bushing towards the indexing plunger until the spring locks the pin into the bushing. The twist knob will move automatically the the "MID" position. For complete clamping, turn the twist knob from the "MID" position to the "ON" position until a click signal is heard.Accessory:Drill bushings K1835.Supplied withFastening screws are supplied.Drawing reference:1) Mounting option 1 2) Mounting option 2 3) Plate 4) ON position 5) OFF position 6) Locked mark Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | D | D1 | D2 | D3 | D4 | D6 | D7 | D8 | D9 | T | T1 | L | L1 | L2 | L3 | L4 | CAD | Acc. | Price | Order |
---|
K1834.0107 | B | - | 7 | 12 | 4,9 | 32 | 32 | 12 | - | 8 | 4,5 | 6 | 6-15 | 44,7 | 34 | 5,7 | 39 | 13 | | | on request | |
Order No. | Form | Travel S | Clamping force N | F= Spring strength (N) | Temperature resistance | Shearing force kN | M | CAD | Acc. | Price | Order |
---|
K1834.0107 | B | 5 | 170 | 9 | 80 °C | 1,3 | M4x6 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|