Product groups
Indexing plungers steel or stainless steel, with plastic eyelet grip, Form A
K2047_A

Indexing plungers steel or stainless steel, with plastic eyelet...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material:

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Eyelet grip thermoplastic.

Version:Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Eyelet grip black grey RAL 7021 or traffic red RAL 3020.
Note:Pay attention to the max. tightening torque when assembling.On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2047_A Indexing plungers steel or stainless steel, with plastic eyelet grip, Form A 215 kB

Drawings

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form A

Item selection/filter

Order No.FormMain
material
Component
colour
DD1ABLL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2047.0104080Asteelblack grey RAL 70214M8205,344,51523,8134816127 on request
K2047.0115100Asteelblack grey RAL 70215M10256,752,21728,5155101,361215 on request
K2047.0126120Asteelblack grey RAL 70216M1230861,72034176121,881520 on request
K2047.0138160Asteelblack grey RAL 70218M164010,7812645,3238162,381990 on request
K2047.0104081Asteelblack grey RAL 70214M8x1205,344,51523,8134816127 on request
K2047.0115101Asteelblack grey RAL 70215M10x1256,752,21728,5155101,361215 on request
K2047.0126121Asteelblack grey RAL 70216M12x1,530861,72034176121,881520 on request
K2047.0138161Asteelblack grey RAL 70218M16x1,54010,7812645,3238162,381990 on request
K2047.010408084Asteeltraffic red RAL 30204M8205,344,51523,8134816127 on request
K2047.011510084Asteeltraffic red RAL 30205M10256,752,21728,5155101,361215 on request
K2047.012612084Asteeltraffic red RAL 30206M1230861,72034176121,881520 on request
K2047.013816084Asteeltraffic red RAL 30208M164010,7812645,3238162,381990 on request
K2047.010408184Asteeltraffic red RAL 30204M8x1205,344,51523,8134816127 on request
K2047.011510184Asteeltraffic red RAL 30205M10x1256,752,21728,5155101,361215 on request
K2047.012612184Asteeltraffic red RAL 30206M12x1,530861,72034176121,881520 on request
K2047.013816184Asteeltraffic red RAL 30208M16x1,54010,7812645,3238162,381990 on request
K2047.1104080Astainless steelblack grey RAL 70214M8205,344,51523,8134816127 on request
K2047.1115100Astainless steelblack grey RAL 70215M10256,752,21728,5155101,361215 on request
K2047.1126120Astainless steelblack grey RAL 70216M1230861,72034176121,881520 on request
K2047.1138160Astainless steelblack grey RAL 70218M164010,7812645,3238162,381990 on request
K2047.1104081Astainless steelblack grey RAL 70214M8x1205,344,51523,8134816127 on request
K2047.1115101Astainless steelblack grey RAL 70215M10x1256,752,21728,5155101,361215 on request
K2047.1126121Astainless steelblack grey RAL 70216M12x1,530861,72034176121,881520 on request
K2047.1138161Astainless steelblack grey RAL 70218M16x1,54010,7812645,3238162,381990 on request
K2047.110408084Astainless steeltraffic red RAL 30204M8205,344,51523,8134816127 on request
K2047.111510084Astainless steeltraffic red RAL 30205M10256,752,21728,5155101,361215 on request
K2047.112612084Astainless steeltraffic red RAL 30206M1230861,72034176121,881520 on request
K2047.113816084Astainless steeltraffic red RAL 30208M164010,7812645,3238162,381990 on request
K2047.110408184Astainless steeltraffic red RAL 30204M8x1205,344,51523,8134816127 on request
K2047.111510184Astainless steeltraffic red RAL 30205M10x1256,752,21728,5155101,361215 on request
K2047.112612184Astainless steeltraffic red RAL 30206M12x1,530861,72034176121,881520 on request
K2047.113816184Astainless steeltraffic red RAL 30208M16x1,54010,7812645,3238162,381990 on request