Product groups
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip, no locking slot
K0735_A

Indexing plungers, steel or stainless steel for thin-walled...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

These indexing plungers are particularly suitable for mounting on thin-walled components.
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version:Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black gray RAL 7021.
On request:Special versions.Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0735_A Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip 127 kB

Drawings

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip, no locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2D3LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
K0735.31105Asteelhardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.31206Asteelhardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request
K0735.311105Astainless steelnot hardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.311206Astainless steelnot hardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request