Product groups

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel black oxidised.
Stainless steel bright.
Note:These mounting brackets are assembly aids for cam-action indexing plungers and extend their application field. They can also be used with other indexing plungers or other elements that have a suitable thread. Fastened using cap screws.Drawing reference:
Form A: fastening holes parallel to indexing plunger
Form B: fastening holes perpendicular to indexing plunger
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0638 Mounting brackets 195 kB

Drawings (total overview)

Mounting brackets

Mounting brackets, Form A

More information

Drawings

Mounting brackets, Form A

Item selection/filter

Order No.

FormMain
material
D1D2D3D4KL1L3SCADAcc.PriceOrder
K0638.112AsteelM12365,51024251012 on request
K0638.1121AsteelM12x1,5365,51024251012 on request
K0638.116AsteelM16465,51032331315 on request
K0638.1161AsteelM16x1,5465,51032331315 on request
K0638.120AsteelM20465,51032331315 on request
K0638.1201AsteelM20x1,5465,51032331315 on request
K0638.1112Astainless steelM12365,51024251012 on request
K0638.11121Astainless steelM12x1,5365,51024251012 on request
K0638.1116Astainless steelM16465,51032331315 on request
K0638.11161Astainless steelM16x1,5465,51032331315 on request
K0638.1120Astainless steelM20465,51032331315 on request
K0638.11201Astainless steelM20x1,5465,51032331315 on request

Mounting brackets, Form B

More information

Drawings

Mounting brackets, Form B

Item selection/filter

Order No.

FormMain
material
D1D2D3D4KL1L3SCADAcc.PriceOrder
K0638.212BsteelM12365,51024251012 on request
K0638.2121BsteelM12x1,5365,51024251012 on request
K0638.216BsteelM16465,51032331315 on request
K0638.2161BsteelM16x1,5465,51032331315 on request
K0638.220BsteelM20465,51032331315 on request
K0638.2201BsteelM20x1,5465,51032331315 on request
K0638.1212Bstainless steelM12365,51024251012 on request
K0638.12121Bstainless steelM12x1,5365,51024251012 on request
K0638.1216Bstainless steelM16465,51032331315 on request
K0638.12161Bstainless steelM16x1,5465,51032331315 on request
K0638.1220Bstainless steelM20465,51032331315 on request
K0638.12201Bstainless steelM20x1,5465,51032331315 on request