HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Nonius and zero reference, aluminium, self-adhesive or with holes
K0757_NA

Nonius and zero reference, aluminium, self-adhesive or with holes

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Black anodizedNote:Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.

Black anodized surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0757_NA Nonius and zero reference, aluminium, self-adhesive or with holes 141 kB

Drawings

Nonius and zero reference, aluminium, self-adhesive or with holes

Item selection/filter

Order No.Version

Kind of fasteningAssembly
position
Zero pointGraduationsCADAcc.PriceOrder
K0757.0001vernier scaleself adhesivehorizontallefttop on request
K0757.0101vernier scaleself adhesiveverticaltopright on request
K0757.00zero reference markself adhesivehorizontal-- on request
K0757.01zero reference markself adhesivevertical-- on request
K0757.1001vernier scalewith holehorizontallefttop on request
K0757.1101vernier scalewith holeverticaltopright on request
K0757.10zero reference markwith holehorizontal-- on request
K0757.11zero reference markwith holevertical-- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33