HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Quarter-turn locks lockable, stainless steel
K1355

Quarter-turn locks lockable, stainless steel

go back

Item description/product images

DescriptionMaterial:Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version:Bright.Note:The quarter turn lock can be installed pre-assembled. Housing with fastening nut and plate cylinder, same key locking, incl. 2 keys.

Please order required tongue version separately. Every tongue can be combined with every housing.
Drawing reference:
1) flat seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1355 Quarter-turn locks lockable, stainless steel 188 kB

Drawings (total overview)

Quarter-turn locks lockable, stainless steel

Quarter-turn locks lockable, stainless steel

More information

Drawings

Quarter-turn locks lockable, stainless steel

Item selection/filter

Order No.ActuationD

CADAcc.PriceOrder
K1355.18key30 on request

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.AL

CADAcc.PriceOrder
K1340.45060645 on request
K1340.45080845 on request
K1340.451001045 on request
K1340.451401445 on request
K1340.451601645 on request
K1340.451801845 on request
K1340.452002045 on request
K1340.452202245 on request
K1340.452402445 on request
K1340.452602645 on request
K1340.452802845 on request
K1340.453203245 on request
K1340.455005045 on request