Product groups
Quarter-turn locks, stainless steel with L-grip
K1359_DR

Quarter-turn locks, stainless steel with L-grip

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Bright.
Grip polished.
Note:Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Rating IP65. Please order required tongue version separately. Every tongue can be combined with this housing.

The lockable quarter-turn locks are each supplied with 2 keys. The cylinder locks have a single-key system i.e. the same key works in all locks.
On request:Available for door thickness 20 and 40 mm.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1359_DR Quarter-turn locks, stainless steel with L-grip 142 kB

Drawings

Quarter-turn locks, stainless steel with L-grip

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1359.118L-grip3218 on request
K1359.218lockable L-grip3218 on request

Other items in this category