HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Quarter-turn locks, stainless steel with T-grip
K1358_DR

Quarter-turn locks, stainless steel with T-grip

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4401.Version:Bright.
Grip polished.
Note:Quarter-turn lock with T-grip. Right or left deployment. The lock can be installed pre-assembled.

Water and dust tight according to IP65.

Please order the desired tongue type separately. Every tongue can be combined with every housing.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1358_DR Quarter-turn locks, stainless steel with T-grip 251 kB

Drawings

Quarter-turn locks, stainless steel with T-grip

Item selection/filter

Order No.

ActuationCADAcc.PriceOrder
K1358.18T-Grip on request

Other items in this category