Product groups
Quarter-turn locks lockable, stainless steel
K1355_DR

Quarter-turn locks lockable, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Bright.Note:The quarter turn lock can be installed pre-assembled. Housing with fastening nut and plate cylinder, same key locking, incl. 2 keys (lock type 1333).Drawing reference:
1) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1355_DR Quarter-turn locks lockable, stainless steel 191 kB

Drawings

Quarter-turn locks lockable, stainless steel

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1355.18key single-key system3018 on request