HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Quarter-turn locks, stainless steel with T-grip
K1356_DR

Quarter-turn locks, stainless steel with T-grip

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4401.Version:Bright.
Grip polished.
Note:Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn locks are each supplied with 2 keys. Rating IP65. Please order required tongue version separately. Every tongue can be combined with this housing.

The cylinder locks have a single-key system i.e. the same key works in all locks.
On request:Available for door thickness 20 and 40 mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1356_DR Quarter-turn locks, stainless steel with T-grip 141 kB

Drawings

Quarter-turn locks, stainless steel with T-grip

Item selection/filter

Order No.ActuationD

CADAcc.PriceOrder
K1356.1186T-Grip32 on request
K1356.2186lockable T-grip32 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33