HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Compression latcheswith adjustable tongue gap
K0531

Compression latches with adjustable tongue gap

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Flat seal rubber.
Tongue steel.
Version:Housing and actuator chrome-plated.
Wing-handle version powder-coated.
Tongue galvanized.
Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.

Vibration-proof, water and dust tight according to IP65.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Function:Turning the actuator 90° brings the tongue into the closed position. Turning the actuator another 90° draws the tongue into the frame increasing the pressure. The compression gap is 6 mm. The fastening nut is an earthing nut with teeth one side. The offset tongue can be installed positive or negative.Accessory:Key K0535Drawing reference:
Actuation:
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) toggle
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0531 Compression latcheswith adjustable tongue gap 191 kB

Drawings (total overview)

Compression latcheswith adjustable tongue gap

Compression latches with adjustable tongue gap

More information

Drawings

Item selection/filter

Order No.Actuation

CADAcc.PriceOrder
K0531.18321square 8 mm  on request
K0531.43321double lug 3 mm  on request
K0531.45321double lug 5 mm  on request
K0531.30322grip on request

Tongues for compression latches with adjustable tongue gap

More information

Drawings

Tongues for compression latches with adjustable tongue gap

Item selection/filter

Order No.A

LCADAcc.PriceOrder
K0532.1000X59040 - 5933 on request
K0532.1140X73026 - 45 / 52 - 7333 on request
K0532.1275X86012 - 32 / 68 - 8633 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33