HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Housing, actuator and nut, die-cast zinc or PA6 GFR 30 plastic.
Flat seal rubber.
Tongue steel.
Version:Housing, actuator and nut chrome-plated or black.
Tongue galvanized.
Note:Quarter-turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Vibration-proof (except plastic version), a catch prevents independent opening. Water and dust tight according to IP65.

Please order the desired tongue type separately. Every tongue can be combined with every housing.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0522 Quarter-turn locks 158 kB

Drawings (total overview)

Quarter-turn locks

Quarter-turn locks

More information

Drawings

Item selection/filter

Order No.Material

DActuation

CADAcc.PriceOrder
K0522.17181zinc30square 7 mm  on request
K0522.18181zinc30square 8 mm  on request
K0522.20181zinc30slot  on request
K0522.43181zinc30double lug 3 mm  on request
K0522.45181zinc30double lug 5 mm  on request
K0522.20185plastic28slot  on request
K0522.43185plastic28double lug 3 mm  on request
K0522.45185plastic28double lug 5 mm  on request

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.

ALCADAcc.PriceOrder
K0523.135X16516,535 on request
K0523.135X18518,535 on request
K0523.135X20520,535 on request
K0523.135X22522,535 on request
K0523.135X24524,535 on request
K0523.145X0454,545 on request
K0523.145X0656,545 on request
K0523.145X0858,545 on request
K0523.145X10510,545 on request
K0523.145X12512,545 on request
K0523.145X14514,545 on request
K0523.145X16516,545 on request
K0523.145X18518,545 on request
K0523.145X20520,545 on request
K0523.145X21521,545 on request
K0523.145X22522,545 on request
K0523.145X24524,545 on request
K0523.145X26526,545 on request
K0523.145X28528,545 on request
K0523.145X30530,545 on request
K0523.145X32532,545 on request
K0523.145X34534,545 on request
K0523.145X36536,545 on request
K0523.145X38538,545 on request
K0523.145X40540,545 on request
K0523.145X42542,545 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33