- Wheels and rollers
- K1759
Appliance swivel and fixed castors with solid rubber tyres, standard version
- K1759
Appliance swivel and fixed castors, electrically conductive, with rubber tread, standard version
- K1760
Steel plate swivel and fixed castors with standard solid rubber tyres, heavy duty version
- K1760
Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version
- K1761
Sheet steel swivel and fixed castors with solid rubber tyres, standard version
- K1761
Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version
- K1762
Sheet steel swivel and fixed castors with vulcanised-on elastic solid rubber tyres, standard version
- K1763
Steel plate swivel and fixed castors with steel wire reinforced elastic solid rubber tyres, heavy duty version
- K1764
Steel plate swivel and fixed castors with abrasion resistant polyurethane tread, standard version
- K1765
Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version
- K1788
Steel plate swivel and fixed castors with polyurethane elastomer tread, heavy duty version
- K1766
Steel plate swivel and fixed castors with soft rubber tyres
- K1789
Steel plate swivel castors, with soft rubber tyres and bolt hole
- K1767
Steel plate swivel and fixed castors with Extrathane® tread, medium load version
- K1768
Steel plate swivel and fixed castors with Extrathane® tread, heavy duty version
- K1769
Welded steel swivel and fixed castors with Extrathane® tread, heavy-duty version
- K1770
Steel plate swivel and fixed castors with polyamide wheels, standard version
- K1771
Steel plate swivel and fixed castors with polyamide wheels, heavy duty version
- K1772
Steel plate swivel and fixed castors with polyamide wheels, heavy duty version, plain and ball bearings
- K1773
Swivel and fixed castors, stainless steel with polyamide wheels, standard version
- K1774
Swivel castors compact version
- K1775
Swivel and fixed castors steel plate, for sterile areas
- K1790
Swivel and fixed castors stainless steel, for sterile areas
- K1791
Swivel castors, stainless steel, with bolt hole and polyurethane tread, for sterile areas
- K2331
Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles
- K2332
Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles
- K2333
Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles
- K2334
Swivel and fixed equipment castors, steel with TPE tread, electrically conductive for aluminium profiles
- K2335
Swivel and fixed equipment castors, steel with elastic solid rubber tread, for aluminium profiles
- K1776
Wheels rubber tyres on steel plate rims
- K1777
Wheels rubber tyres on die-cast aluminium rims
- K1778
Wheels polyamide with injection-moulded tread
- K1779
Guide rollers
- K1780
Wheels aluminium rims with injection-moulded tread
- K1781
Rollers heavy-load
- K1782
Wheels heavy-load wheel body welded
- K1783
Wheels polyamide
- K1784
Wheels polyamide heavy-duty version
- K1785
Wheels thermoset heat-resistant
- K1785
Wheels thermoset heat-resistant
- K1786
Elevating castors with foot with bolt hole or mounting plate
- K2236
Elevating castors with integrated locking foot for aluminium profiles
- K2237
Elevating castors with integrated machine foot, antistatic for aluminium profiles
- K1787
Elevating castors with integrated machine foot
- K2237
Elevating castors with integrated machine foot for aluminium profiles
- Bearing guide rollers
- Ball transfer units
- Ring bolts and hoist rings
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K1774Swivel castors compact version |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing steel plate, trivalent blue passivated. Roller light brown polyurethane, Shore 92 A or white polyamide, Shore 80 D.Version:Housing press formed. Swivel castor housing with 2x ball bearing in the swivel head and ball shield. Roller with two pressed-in ball bearings.Note:Wheel axle bolted.
Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.
Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
| Order No. | Form | Item | Version 1 | Kind of fastening | Wheel bearing | Material roller | A | B | B1 | B2 | B3 | D | D1 | H | L | L1 | L2 | R | Permissible load kg | CAD | Acc. | Price | Order |
|---|
| K1774.0352711 | B | Swivel castor | without locking system | Mounting plate | Ball bearing | polyurethane | 15 | 27 | 38 | 48 | 60 | 35 | 6,2 | 52 | 60 | 48 | 38 | 32,5 | 100 |  | | on request | | | K1774.0352812 | B | Swivel castor | without locking system | Mounting plate | Ball bearing | polyamide | 15 | 28 | 38 | 48 | 60 | 35 | 6,2 | 52 | 60 | 48 | 38 | 32,5 | 100 |  | | on request | |
|
| Order No. | Form | Item | Version 1 | Kind of fastening | Wheel bearing | Material roller | A | B | B1 | B2 | B3 | D | D1 | H | L | L1 | L2 | R | Permissible load kg | CAD | Acc. | Price | Order |
|---|
| K1774.0503311 | C | Swivel castor | without locking system | Mounting plate | Ball bearing | polyurethane | 29 | 33 | 45 | 51 | 66 | 50 | 8,5 | 73 | 90 | 75 | 61 | 54 | 150 |  | | on request | | | K1774.0503212 | C | Swivel castor | without locking system | Mounting plate | Ball bearing | polyamide | 29 | 32 | 45 | 51 | 66 | 50 | 8,5 | 73 | 90 | 75 | 61 | 54 | 150 |  | | on request | |
|
|
| Order No. | Form | Item | Version 1 | Kind of fastening | Wheel bearing | Material roller | A | B | B1 | B2 | B3 | D | D1 | H | L | L1 | L2 | R | Permissible load kg | CAD | Acc. | Price | Order |
|---|
| K1774.0352732 | E | Swivel castor | With Radstop locking system | mounting plate | Ball bearing | polyamide | 15 | 27 | 38 | 48 | 60 | 35 | 6,2 | 52 | 60 | 48 | 38 | 63 | 100 |  | | on request | | | K1774.0352731 | E | Swivel castor | With Radstop locking system | mounting plate | Ball bearing | polyurethane | 15 | 27 | 38 | 48 | 60 | 35 | 6,2 | 52 | 60 | 48 | 38 | 63 | 100 |  | | on request | |
|
| Order No. | Form | Item | Version 1 | Kind of fastening | Wheel bearing | Material roller | A | B | B1 | B2 | B3 | D | D1 | H | L | L1 | L2 | R | Permissible load kg | CAD | Acc. | Price | Order |
|---|
| K1774.0503331 | F | Swivel castor | With Radstop locking system | mounting plate | Ball bearing | polyurethane | 29 | 33 | 45 | 51 | 66 | 50 | 8,5 | 73 | 90 | 75 | 61 | 80 | 150 |  | | on request | | | K1774.0503332 | F | Swivel castor | With Radstop locking system | mounting plate | Ball bearing | polyamide | 29 | 33 | 45 | 51 | 66 | 50 | 8,5 | 73 | 90 | 75 | 61 | 80 | 150 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|