- Wheels and rollers
- Bearing guide rollers
- Ball transfer units
- Ring bolts and hoist rings
- K2044
Hoist screws VDI 3366
- K2045
Hoist pins VDI 3366
- K0767
Ring bolts DIN 580
- K1333
Ring bolts similar to DIN 580
- K0768
Ring nuts DIN 582
- K1334
Ring nuts similar to DIN 582
- K0769
Ring bolts rotatable high-strength grade 10
- K2100
Ring bolts, stainless steel, revolving high-strength
- K0770
Ring bolts swivel, 360° rotatable, grade 8
- K1735
Hoist rings, steel, 360° rotation grade 10
- K0773
Weld-on D-rings
- K1059
D-Shackles
- K1058
Bow shackles
- K2178
Hoist rings, steel with U-bracket, rotates through 360 degrees
- K1920
Lifting pins self-locking
- K1919
Lifting pins self-locking, stainless steel
- K1922
Receiver bushes for ball lifting pins, stainless steel
- K1921
Locating bushes for ball lifting pins stainless steel, flat
- K2154
Threaded hoist pin, self-locking, steel
- K2155
Threaded hoist pin, self-locking, stainless steel
- K2156
Threaded hoist pin, self-locking, steel with rotating shackle
- K2555
Threaded lifting pin, stainless steel, self-locking with grip
- K2157
Threaded hoist pin, self-locking, stainless steel with rotating shackle
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K1921_ALocating bushes for ball lifting pins stainless steel, flat,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4542. Version:Hardened.Note:The locating bushes offer a safe and quick option for holding the ball lifting pins. They ensure that installation in a range of supporting materials can be carried out easily and reliably. Can also be used with thin-walled parts and blind holes. This version is suitable for applications which require a flat surface after having been screwed in. They are corrosion-resistant and do not wear easily.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | D1 | D2 | D3 | D4 | D5 | D6 | L1 | L2 | L3 | X | Tightening torque Nm | CAD | Acc. | Price | Order |
|---|
| K1921.10810 | A | 8 | M16x1,5 | 24 | 9,8 | 3,1 | 16 | 10 | 25 | 20 | 1,5 | 75 |  | | on request | | | K1921.10815 | A | 8 | M16x1,5 | 24 | 9,8 | 3,1 | 16 | 15 | 25 | 20 | 1,5 | 75 |  | | on request | | | K1921.10825 | A | 8 | M16 | 24 | 9,8 | 3,1 | 16 | 25 | 35 | 30 | 1,5 | 75 |  | | on request | | | K1921.10835 | A | 8 | M16 | 24 | 9,8 | 3,1 | 16 | 35 | 45 | 40 | 1,5 | 75 |  | | on request | | | K1921.11015 | A | 10 | M20x1,5 | 28 | 12,2 | 5,1 | 20 | 15 | 30 | 24 | 1,5 | 100 |  | | on request | | | K1921.11025 | A | 10 | M20x1,5 | 28 | 12,2 | 5,1 | 20 | 25 | 35 | 29 | 1,5 | 100 |  | | on request | | | K1921.11035 | A | 10 | M20 | 28 | 12,2 | 5,1 | 20 | 35 | 45 | 39 | 1,5 | 100 |  | | on request | | | K1921.11050 | A | 10 | M20 | 28 | 12,2 | 5,1 | 20 | 50 | 60 | 54 | 1,5 | 100 |  | | on request | | | K1921.11215 | A | 12 | M24x1,5 | 32 | 14,7 | 5,1 | 22 | 15 | 32 | 26 | 1,5 | 150 |  | | on request | | | K1921.11225 | A | 12 | M24x1,5 | 32 | 14,7 | 5,1 | 22 | 25 | 40 | 34 | 1,5 | 150 |  | | on request | | | K1921.11625 | A | 16 | M30x2 | 39 | 19,2 | 5,1 | 30 | 25 | 45 | 39 | 1,5 | 200 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|