HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Lifting bolts with retaining ring
K0585

Lifting bolts with retaining ring

go back

Item description/product images

DescriptionMaterial:Bolts, ring nut and safety ring:
Ø 12, 16 and 20 = 16MnCrS5 1.7139
Ø 25 and 32 = 42CrMoS4 1.7227
strip spring: CK75 1.1248
Version:Black oxidised.Note:The lifting bolts are used for safely hoisting loads with the aid of end flanges similar to VDI 3366. Recommended tolerance for mounting hole is H13.

The retaining ring is compelled into position by a spring band - the lifting bolt can only be released by conscious movement of the retaining ring.

With CE marking.

Detailed operating instructions are included.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0585 Lifting bolts with retaining ring 161 kB
 Betriebsanleitung_Tragbolzen_Kipp 607 kB

Drawings

Lifting bolts with retaining ring

Item selection/filter

Order No.DD1

LL1L2H
min.
max.
permissible
load kg
StatusCADAcc.PriceOrder
K0585.1205512155569101,2300expiring on request
K0585.1607216207289131,6600expiring on request
K0585.20090202590113162,1900expiring on request
K0585.2511525321151432032000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33