- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- K0406
Shaft collars set screw DIN 705, steel
- K0406
Shaft collars set screw DIN 705, steel
- K0406
Shaft collars set screw DIN 705, stainless steel
- K0407
Shaft collars with wing grip similar to DIN 705, steel
- K0611
One-piece shaft collars slitted inside
- K0611
One-piece shaft collars slitted outside
- K0611
Shaft collars one-piece with clamping lever
- K2225
One-piece shaft collars, steel or stainless steel, slitted inside with support face
- K2118
Shaft collar, plastic
- K0612
Shaft collars two-piece
- K2224
Two-piece shaft collars, steel or stainless steel with support face
- K0986
Shaft collars tapped
- K1924
Shaft collars one-piece, wide, slitted inside
- K1923
Shaft collars one-piece, wide, slitted outside
- K1925
Shaft collars two-piece wide
- K0376
Clamp hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K0406Shaft collars set screw DIN 705, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Note:Form A: with DIN 553 grub screw (slit) Form E: with DIN EN ISO 4027 grub screw (hex socket)
According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with electro zinc-plated shaft collars. However, this has no influence on the function.Drawing reference:1) Second grub screw from D1 ≥ 75 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Shaft collars set screw DIN 705, steel , Form E, hexagon socket |
More information |
| Order No. | Component material | Surface finish body | Form | D1 | B | D2 | D3 grub screw | CAD | Acc. | Price | Order |
|---|
| K0406.300301 | steel | bright | E | 3 | 5 | 7 | M2x3 |  | | on request | | | K0406.300401 | steel | bright | E | 4 | 5 | 8 | M2,5x3 |  | | on request | | | K0406.300501 | steel | bright | E | 5 | 6 | 10 | M3x4 |  | | on request | | | K0406.300601 | steel | bright | E | 6 | 8 | 12 | M4x5 |  | | on request | | | K0406.300701 | steel | bright | E | 7 | 8 | 12 | M4x5 |  | | on request | | | K0406.300801 | steel | bright | E | 8 | 8 | 16 | M4x6 |  | | on request | | | K0406.300901 | steel | bright | E | 9 | 10 | 18 | M5x8 |  | | on request | | | K0406.301001 | steel | bright | E | 10 | 10 | 20 | M5x8 |  | | on request | | | K0406.301101 | steel | bright | E | 11 | 10 | 20 | M5x8 |  | | on request | | | K0406.301201 | steel | bright | E | 12 | 12 | 22 | M6x8 |  | | on request | | | K0406.301401 | steel | bright | E | 14 | 12 | 25 | M6x8 |  | | on request | | | K0406.301501 | steel | bright | E | 15 | 12 | 25 | M6x8 |  | | on request | | | K0406.301601 | steel | bright | E | 16 | 12 | 28 | M6x8 |  | | on request | | | K0406.301801 | steel | bright | E | 18 | 14 | 32 | M6x8 |  | | on request | | | K0406.302001 | steel | bright | E | 20 | 14 | 32 | M6x8 |  | | on request | | | K0406.302401 | steel | bright | E | 24 | 16 | 40 | M8x12 |  | | on request | | | K0406.302501 | steel | bright | E | 25 | 16 | 40 | M8x10 |  | | on request | | | K0406.302601 | steel | bright | E | 26 | 16 | 40 | M8x10 |  | | on request | | | K0406.302801 | steel | bright | E | 28 | 16 | 45 | M8x12 |  | | on request | | | K0406.303001 | steel | bright | E | 30 | 16 | 45 | M8x10 |  | | on request | | | K0406.303201 | steel | bright | E | 32 | 16 | 50 | M8x12 |  | | on request | | | K0406.303501 | steel | bright | E | 35 | 16 | 56 | M8x12 |  | | on request | | | K0406.303601 | steel | bright | E | 36 | 16 | 56 | M8x12 |  | | on request | | | K0406.303801 | steel | bright | E | 38 | 16 | 56 | M8x12 |  | | on request | | | K0406.304001 | steel | bright | E | 40 | 18 | 63 | M10x16 |  | | on request | | | K0406.304201 | steel | bright | E | 42 | 18 | 63 | M10x16 |  | | on request | | | K0406.304501 | steel | bright | E | 45 | 18 | 70 | M10x16 |  | | on request | | | K0406.304801 | steel | bright | E | 48 | 18 | 70 | M10x16 |  | | on request | | | K0406.305001 | steel | bright | E | 50 | 18 | 80 | M10x16 |  | | on request | | | K0406.305201 | steel | bright | E | 52 | 18 | 80 | M10x16 |  | | on request | | | K0406.305501 | steel | bright | E | 55 | 18 | 80 | M10x16 |  | | on request | | | K0406.305601 | steel | bright | E | 56 | 18 | 80 | M10x16 |  | | on request | | | K0406.305801 | steel | bright | E | 58 | 20 | 90 | M10x16 |  | | on request | | | K0406.306001 | steel | bright | E | 60 | 20 | 90 | M10x16 |  | | on request | | | K0406.306301 | steel | bright | E | 63 | 20 | 90 | M10x16 |  | | on request | | | K0406.306501 | steel | bright | E | 65 | 20 | 100 | M10x20 |  | | on request | | | K0406.306801 | steel | bright | E | 68 | 20 | 100 | M10x20 |  | | on request | | | K0406.307001 | steel | bright | E | 70 | 20 | 100 | M10x20 |  | | on request | | | K0406.307201 | steel | bright | E | 72 | 20 | 100 | M10x20 |  | | on request | | | K0406.307501 | stainless steel A2 | bright | E | 75 | 22 | 110 | M12x20 |  | | on request | | | K0406.308001 | stainless steel A2 | bright | E | 80 | 22 | 110 | M12x20 |  | | on request | | | K0406.308501 | stainless steel A2 | bright | E | 85 | 22 | 125 | M12x25 |  | | on request | | | K0406.309001 | stainless steel A2 | bright | E | 90 | 22 | 125 | M12x20 |  | | on request | | | K0406.310001 | stainless steel A2 | bright | E | 100 | 25 | 140 | M12x25 |  | | on request | | | K0406.300303 | steel | electro zinc-plated, blue-passivated | E | 3 | 5 | 7 | M2x3 |  | | on request | | | K0406.300403 | steel | electro zinc-plated, blue-passivated | E | 4 | 5 | 8 | M2,5x3 |  | | on request | | | K0406.300503 | steel | electro zinc-plated, blue-passivated | E | 5 | 6 | 10 | M3x4 |  | | on request | | | K0406.300603 | steel | electro zinc-plated, blue-passivated | E | 6 | 8 | 12 | M4x5 |  | | on request | | | K0406.300703 | steel | electro zinc-plated, blue-passivated | E | 7 | 8 | 12 | M4x5 |  | | on request | | | K0406.300803 | steel | electro zinc-plated, blue-passivated | E | 8 | 8 | 16 | M4x6 |  | | on request | | | K0406.300903 | steel | electro zinc-plated, blue-passivated | E | 9 | 10 | 18 | M5x8 |  | | on request | | | K0406.301003 | steel | electro zinc-plated, blue-passivated | E | 10 | 10 | 20 | M5x8 |  | | on request | | | K0406.301103 | steel | electro zinc-plated, blue-passivated | E | 11 | 10 | 20 | M5x8 |  | | on request | | | K0406.301203 | steel | electro zinc-plated, blue-passivated | E | 12 | 12 | 22 | M6x8 |  | | on request | | | K0406.301403 | steel | electro zinc-plated, blue-passivated | E | 14 | 12 | 25 | M6x8 |  | | on request | | | K0406.301503 | steel | electro zinc-plated, blue-passivated | E | 15 | 12 | 25 | M6x8 |  | | on request | | | K0406.301603 | steel | electro zinc-plated, blue-passivated | E | 16 | 12 | 28 | M6x8 |  | | on request | | | K0406.301803 | steel | electro zinc-plated, blue-passivated | E | 18 | 14 | 32 | M6x8 |  | | on request | | | K0406.302003 | steel | electro zinc-plated, blue-passivated | E | 20 | 14 | 32 | M6x8 |  | | on request | | | K0406.302403 | steel | electro zinc-plated, blue-passivated | E | 24 | 16 | 40 | M8x12 |  | | on request | | | K0406.302503 | steel | electro zinc-plated, blue-passivated | E | 25 | 16 | 40 | M8x10 |  | | on request | | | K0406.302603 | steel | electro zinc-plated, blue-passivated | E | 26 | 16 | 40 | M8x10 |  | | on request | | | K0406.302803 | steel | electro zinc-plated, blue-passivated | E | 28 | 16 | 45 | M8x12 |  | | on request | | | K0406.303003 | steel | electro zinc-plated, blue-passivated | E | 30 | 16 | 45 | M8x10 |  | | on request | | | K0406.303203 | steel | electro zinc-plated, blue-passivated | E | 32 | 16 | 50 | M8x12 |  | | on request | | | K0406.303503 | steel | electro zinc-plated, blue-passivated | E | 35 | 16 | 56 | M8x12 |  | | on request | | | K0406.303603 | steel | electro zinc-plated, blue-passivated | E | 36 | 16 | 56 | M8x12 |  | | on request | | | K0406.303803 | steel | electro zinc-plated, blue-passivated | E | 38 | 16 | 56 | M8x12 |  | | on request | | | K0406.304003 | steel | electro zinc-plated, blue-passivated | E | 40 | 18 | 63 | M10x16 |  | | on request | | | K0406.304203 | steel | electro zinc-plated, blue-passivated | E | 42 | 18 | 63 | M10x16 |  | | on request | | | K0406.304503 | steel | electro zinc-plated, blue-passivated | E | 45 | 18 | 70 | M10x16 |  | | on request | | | K0406.304803 | steel | electro zinc-plated, blue-passivated | E | 48 | 18 | 70 | M10x16 |  | | on request | | | K0406.305003 | steel | electro zinc-plated, blue-passivated | E | 50 | 18 | 80 | M10x16 |  | | on request | | | K0406.305203 | steel | electro zinc-plated, blue-passivated | E | 52 | 18 | 80 | M10x16 |  | | on request | | | K0406.305503 | steel | electro zinc-plated, blue-passivated | E | 55 | 18 | 80 | M10x16 |  | | on request | | | K0406.305603 | steel | electro zinc-plated, blue-passivated | E | 56 | 18 | 80 | M10x16 |  | | on request | | | K0406.305803 | steel | electro zinc-plated, blue-passivated | E | 58 | 20 | 90 | M10x16 |  | | on request | | | K0406.306003 | steel | electro zinc-plated, blue-passivated | E | 60 | 20 | 90 | M10x16 |  | | on request | | | K0406.306303 | steel | electro zinc-plated, blue-passivated | E | 63 | 20 | 90 | M10x16 |  | | on request | | | K0406.306503 | steel | electro zinc-plated, blue-passivated | E | 65 | 20 | 100 | M10x20 |  | | on request | | | K0406.306803 | steel | electro zinc-plated, blue-passivated | E | 68 | 20 | 100 | M10x20 |  | | on request | | | K0406.307003 | steel | electro zinc-plated, blue-passivated | E | 70 | 20 | 100 | M10x20 |  | | on request | | | K0406.307203 | steel | electro zinc-plated, blue-passivated | E | 72 | 20 | 100 | M10x20 |  | | on request | | | K0406.307503 | steel | electro zinc-plated, blue-passivated | E | 75 | 22 | 110 | M12x20 |  | | on request | | | K0406.308003 | steel | electro zinc-plated, blue-passivated | E | 80 | 22 | 110 | M12x20 |  | | on request | | | K0406.308503 | steel | electro zinc-plated, blue-passivated | E | 85 | 22 | 125 | M12x25 |  | | on request | | | K0406.309003 | steel | electro zinc-plated, blue-passivated | E | 90 | 22 | 125 | M12x20 |  | | on request | | | K0406.310003 | steel | electro zinc-plated, blue-passivated | E | 100 | 25 | 140 | M12x25 |  | | on request | |
|
Information about this article |
KIPP shaft collars
Applications Shaft collars are mainly used in drive technology in machine and plant construction. They act as versatile securing elements on shafts and axles to optimally hold moving parts in a certain lateral position. Application examples are e.g. mechanical stops or bearing seating faces. In drive technology they are also suitable for use as accessories for other components and are often found as components in engines and transmissions.
Versions KIPP has various types of shaft collars available. In addition to steel shaft collars, there are also stainless steel shaft collars available in the online shop. Two different screw types are available, Form A has a screw with slot and Form E has screws with hexagon sockets. Shaft collars with wing grip and intermediate plates for holding shaft collars complete the KIPP product range. |
Other items in this category |
|
| Availability Here you can check item's availability. |
|